Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
£ 0.2279 - £ 0.2376 1000 In stock
4.7 mm
5.8 mm
Fir Tree
494651 £ 0.3904 - £ 0.3904 9351 In stock
9.0 mm
Screw
FTH-27-12-01 £ 0.1764 - £ 0.1806 Request the lead time here
13 mm
Screw
FTH-13S-19-M £ 0.133 - £ 0.1598 6600 In stock
5.3 mm
Screw-In
£ 0.0451 - £ 0.0675 Request the lead time here
4.7 mm
5.8 mm
Fir Tree
FTH-13R-01-M £ 0.1157 - £ 0.139 Request the lead time here
4.8 mm
Screw-In
FTH-6-01-M £ 0.1556 - £ 0.1625 9450 In stock
6.4 mm
4.8 mm
Push In
FTH-3-01-M £ 0.1681 - £ 0.175 170483 In stock
4.7 mm
4.8 mm
Push In
£ 0.1242 - £ 0.1268 24000 In stock
3.2 mm
4.0 mm
Push In
FTH-39-1-19 £ 0.0624 - £ 0.0771 3000 In stock
3.2 mm
2.8 mm
Push In
FTH-27-2-01BK £ 0.692 - £ 0.7059 3850 In stock
9.5 mm
12.7 mm
Push In
FTH-36-1-ASS £ 0.3918 - £ 0.4085 50 In stock
7.0 mm
4.8 mm
Fir Tree
£ 0.1723 - £ 0.1792 1000 In stock
4.7 mm
5.8 mm
Fir Tree
£ 0.2334 - £ 0.2431 Request the lead time here
6.4 mm
7.2 mm
Fir Tree
£ 0.2334 - £ 0.2431 3498 In stock
4.8 mm
7.2 mm
Fir Tree
FTH-6-19-M £ 0.2181 - £ 0.2265 Request the lead time here
6.4 mm
6.6 mm
Push In
£ 0.1357 - £ 0.1417 Request the lead time here
4.8 mm
Rivet
FTH-6-01BK-M £ 0.1737 - £ 0.1806 100 In stock
6.4 mm
6.6 mm
Push In
£ 0.15 - £ 0.1528 18500 In stock
6.4 mm
8.1 mm
Push In
£ 0.1945 - £ 0.2028 Request the lead time here
4.7 mm
5.8 mm
Fir Tree
  • of 4
Cable Tie Holder Fir Tree 5.8 mm PA Natural

FTH-42-3-01

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw 9.0 mm PA Black

494651

Price Range
£ 0.3904 - £ 0.3904

Stock Levels
9351 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    9.8 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Screw 12 0.510 in PA Natural

FTH-27-12-01

Price Range
£ 0.1806 - £ 0.1764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Special Features
    To Hold Hook &
  • Special Features
    Loop Ties
  • Overall Height
    12.7 mm
Cable Tie Holder Screw-In #8. M4. #6. M3.5 5.3 mm PA Natural

FTH-13S-19-M

Price Range
£ 0.1598 - £ 0.133

Stock Levels
6600 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Fir Tree 5.8 mm PA Natural

FTH-42-1-01

Price Range
£ 0.0675 - £ 0.0451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw-In 8 0.190 in PA Natural

FTH-13R-01-M

Price Range
£ 0.139 - £ 0.1157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Push In 0.190 in PA Natural

FTH-6-01-M

Price Range
£ 0.1625 - £ 0.1556

Stock Levels
9450 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    17.5 mm
  • Overall Length
    17.5 mm
Cable Tie Holder Push In 0.190 in PA Natural

FTH-3-01-M

Price Range
£ 0.175 - £ 0.1681

Stock Levels
170483 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    4.7 mm
  • Overall Length
    14.3 mm
  • Overall Width
    7.1 mm
Cable Tie Holder Push In 4.0 mm PA Natural

142004000002

Price Range
£ 0.1268 - £ 0.1242

Stock Levels
24000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    3.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Push In 2.8 mm PA Natural

FTH-39-1-19

Price Range
£ 0.0771 - £ 0.0624

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    3.2 mm
  • Overall Height
    16.1 mm
  • Overall Length
    6.0 mm
Cable Tie Holder Push In 0.500 in PA Black

FTH-27-2-01BK

Price Range
£ 0.7059 - £ 0.692

Stock Levels
3850 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Special Features
    For Hook &
  • Special Features
    Loop Ties
  • Compatible Hole Diameter
    9.5 mm
Cable Tie Holder Fir Tree 4.8 mm PA Black

FTH-36-1-ASS

Price Range
£ 0.4085 - £ 0.3918

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Special Features
    Includes Pre-Installed Cable Tie
  • Compatible Hole Diameter
    7.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Fir Tree 5.8 mm PA Black

FTH-42-1-01BK

Price Range
£ 0.1792 - £ 0.1723

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Fir Tree 7.2 mm PA Black

TCHBH2-1-19

Price Range
£ 0.2431 - £ 0.2334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    7.2 mm
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    13.2 mm
Cable Tie Holder Fir Tree 7.2 mm PA Black

TCHBH1-1-19

Price Range
£ 0.2431 - £ 0.2334

Stock Levels
3498 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    7.2 mm
  • Compatible Hole Diameter
    4.8 mm
  • Overall Height
    11.5 mm
Cable Tie Holder Push In 6.6 mm PA Natural

FTH-6-19-M

Price Range
£ 0.2265 - £ 0.2181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    17.5 mm
  • Overall Length
    17.5 mm
Cable Tie Holder Rivet 0.190 in PA Yellow

FTH-22-01

Price Range
£ 0.1417 - £ 0.1357

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Mounting Method
    Rivet
  • Overall Length
    19.1 mm
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Push In 6.6 mm PA Black

FTH-6-01BK-M

Price Range
£ 0.1806 - £ 0.1737

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    17.5 mm
  • Overall Length
    17.5 mm
Cable Tie Holder Push In 8.1 mm PA Black

142008059902

Price Range
£ 0.1528 - £ 0.15

Stock Levels
18500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Tie Holder Fir Tree 5.8 mm PA Natural

FTH-42-2-01

Price Range
£ 0.2028 - £ 0.1945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm