Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
---|---|---|---|---|---|---|---|
£ 0.2279 - £ 0.2376 | 1000 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
494651 | £ 0.3904 - £ 0.3904 | 9351 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
FTH-27-12-01 | £ 0.1764 - £ 0.1806 | Request the lead time here |
|
0.510 in
13 mm
|
|
Screw
|
|
FTH-13S-19-M | £ 0.133 - £ 0.1598 | 6600 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
£ 0.0451 - £ 0.0675 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
FTH-13R-01-M | £ 0.1157 - £ 0.139 | Request the lead time here |
|
0.190 in
4.8 mm
|
|
Screw-In
|
|
FTH-6-01-M | £ 0.1556 - £ 0.1625 | 9450 In stock |
0.252 in
6.4 mm
|
0.190 in
4.8 mm
|
|
Push In
|
|
FTH-3-01-M | £ 0.1681 - £ 0.175 | 170483 In stock |
0.185 in
4.7 mm
|
0.190 in
4.8 mm
|
|
Push In
|
|
£ 0.1242 - £ 0.1268 | 24000 In stock |
0.126 in
3.2 mm
|
0.157 in
4.0 mm
|
|
Push In
|
||
FTH-39-1-19 | £ 0.0624 - £ 0.0771 | 3000 In stock |
0.126 in
3.2 mm
|
0.11 in
2.8 mm
|
|
Push In
|
|
FTH-27-2-01BK | £ 0.692 - £ 0.7059 | 3850 In stock |
0.374 in
9.5 mm
|
0.500 in
12.7 mm
|
|
Push In
|
|
FTH-36-1-ASS | £ 0.3918 - £ 0.4085 | 50 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
|
Fir Tree
|
|
£ 0.1723 - £ 0.1792 | 1000 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
£ 0.2334 - £ 0.2431 | Request the lead time here |
0.252 in
6.4 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
£ 0.2334 - £ 0.2431 | 3498 In stock |
0.189 in
4.8 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
FTH-6-19-M | £ 0.2181 - £ 0.2265 | Request the lead time here |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
|
Push In
|
|
£ 0.1357 - £ 0.1417 | Request the lead time here |
|
0.190 in
4.8 mm
|
|
Rivet
|
||
FTH-6-01BK-M | £ 0.1737 - £ 0.1806 | 100 In stock |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
|
Push In
|
|
£ 0.15 - £ 0.1528 | 18500 In stock |
0.252 in
6.4 mm
|
0.319 in
8.1 mm
|
|
Push In
|
||
£ 0.1945 - £ 0.2028 | Request the lead time here |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue