Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
---|---|---|---|---|---|---|---|
FTH-13R-01-M | £ 0.1157 - £ 0.139 | Request the lead time here |
|
0.190 in
4.8 mm
|
|
Screw-In
|
|
494652 | £ 0.7087 - £ 0.7087 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
|
£ 0.1229 - £ 0.1254 | 19998 In stock |
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
|
Push In
|
||
FTH-3-01-M | £ 0.1681 - £ 0.175 | 170483 In stock |
0.185 in
4.7 mm
|
0.190 in
4.8 mm
|
|
Push In
|
|
494650 | £ 0.2946 - £ 0.2946 | 2650 In stock |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
|
Screw
|
|
FTH-14R-19-M | £ 0.1504 - £ 0.1807 | 37118 In stock |
0.205 in
5.2 mm
|
0.323 in
8.2 mm
|
|
Screw-In
|
|
£ 0.1242 - £ 0.1268 | 24000 In stock |
0.126 in
3.2 mm
|
0.157 in
4.0 mm
|
|
Push In
|
||
FTH-13R-01BK-M | £ 0.1157 - £ 0.139 | 18000 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
460336 | £ 0.2946 - £ 0.2946 | 2325 In stock |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
|
Screw
|
|
FTH-3A-01 | £ 0.1681 - £ 0.175 | 36000 In stock |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
|
Push In
|
|
FTH-13S-01BK-M | £ 0.1157 - £ 0.139 | 21500 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
£ 0.1473 - £ 0.1528 | 63500 In stock |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
£ 0.1357 - £ 0.1417 | Request the lead time here |
|
0.190 in
4.8 mm
|
|
Rivet
|
||
£ 0.15 - £ 0.1528 | 11400 In stock |
0.252 in
6.4 mm
|
0.335 in
8.5 mm
|
|
Push In
|
||
FTH-37-1-ASS | £ 0.2876 - £ 0.4641 | 100 In stock |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
|
Fir Tree
|
|
£ 0.1242 - £ 0.1268 | 4950 In stock |
0.126 in
3.2 mm
|
0.157 in
4.0 mm
|
|
Push In
|
||
£ 0.7087 - £ 0.7087 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
Screw
|
||
FTH-39-1-01 | £ 0.0543 - £ 0.067 | Request the lead time here |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
|
Push In
|
|
£ 0.15 - £ 0.1528 | 18500 In stock |
0.252 in
6.4 mm
|
0.319 in
8.1 mm
|
|
Push In
|
||
FTH-39-1-19 | £ 0.0624 - £ 0.0771 | 3000 In stock |
0.126 in
3.2 mm
|
0.11 in
2.8 mm
|
|
Push In
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue