Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.
Series Code :SR5448
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Locking Mechanism | Mount Type | Maximum Holding Force | Plunger Travel | View | |
---|---|---|---|---|---|---|---|---|
£ 51.3981 - £ 51.3981 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
6.90 kN
6.90 kN
|
|
||
£ 14.3556 - £ 14.3556 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
1.33 kN
1.33 kN
|
|
||
£ 70.4085 - £ 70.4085 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
44.10 kN
44.10 kN
|
|
||
£ 9.9943 - £ 9.9943 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
1.30 kN
1.30 kN
|
|
||
£ 12.6111 - £ 12.6111 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
2.90 kN
2.90 kN
|
|
||
£ 12.3339 - £ 12.3339 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
0.50 kN
0.50 kN
|
|
||
£ 40.1565 - £ 40.1565 | Request the lead time here |
Steel
|
Non-Locking
|
Flanged Base
|
15.00 kN
15.00 kN
|
|
||
£ 14.7958 - £ 14.7958 | Request the lead time here |
Steel
|
Non-Locking
|
Front Mount
|
1.00 kN
1.00 kN
|
|
||
£ 41.2734 - £ 41.2734 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
3.90 kN
3.90 kN
|
|
||
£ 48.4389 - £ 48.4389 | Request the lead time here |
Steel
|
Locking
|
Flanged Base
|
10.80 kN
10.80 kN
|
|
||
£ 21.3174 - £ 21.3174 | Request the lead time here |
Steel
|
Non-Locking
|
Front Mount
|
1.50 kN
1.50 kN
|
|
||
£ 10.8991 - £ 10.8991 | Request the lead time here |
Steel
|
Non-Locking
|
Front Mount
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue