Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Style | Pre-Assembled Rivet | Panel Thickness Range | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.7526 - £ 0.7526 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
|
Y
|
0.063 - 0.197 in
1.6 - 5.0 mm
|
Slotted Drive
|
||
| £ 0.7526 - £ 0.7526 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
|
Y
|
0.063 - 0.197 in
1.6 - 5.0 mm
|
Slotted Drive
|
||
| 10303221 | £ 0.197 - £ 0.197 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
3
|
N
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
Cross Recess Drive
|
|
| £ 0.2012 - £ 0.2055 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.618 in
15.7 mm
|
Style 6
|
No
|
0.177 - 0.256 in
4.5 - 6.5 mm
|
Cross Recess Drive
|
||
| 10303238 | £ 0.197 - £ 0.197 | Request the lead time here |
|
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
1
|
N
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
|
| £ 0.2225 - £ 0.2268 | Request the lead time here |
|
0.15 in
3.8 mm
|
0.591 in
15.0 mm
|
Style 6
|
No
|
0.236 - 0.323 in
6.0 - 8.2 mm
|
Cross Recess Drive
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.748 in
19.0 mm
|
2
|
N
|
0.157 - 0.295 in
4.0 - 7.5 mm
|
Cross Recess Drive
|
||
| £ 0.17 - £ 0.17 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.705 in
17.9 mm
|
Style 6
|
No
|
0.118 - 0.197 in
3.0 - 5.0 mm
|
Cross Recess Drive
|
||
| £ 0.1856 - £ 0.1856 | Request the lead time here |
|
0.146 in
3.7 mm
|
0.551 in
14.0 mm
|
2
|
N
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| £ 0.163 - £ 0.1672 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
Style 6
|
No
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| £ 0.1771 - £ 0.1771 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
3
|
N
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
| £ 0.2381 - £ 0.248 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
1
|
N
|
0.177 - 0.276 in
4.5 - 7.0 mm
|
Cross Recess Drive
|
||
| £ 0.2962 - £ 0.2962 | Request the lead time here |
|
0.146 in
3.7 mm
|
0.591 in
15.0 mm
|
2
|
N
|
0.236 - 0.323 in
6.0 - 8.2 mm
|
Cross Recess Drive
|
||
| 10279069 | £ 0.18 - £ 0.18 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
Style 6
|
No
|
0.098 - 0.197 in
2.5 - 5.0 mm
|
Cross Recess Drive
|
|
| 10279076 | £ 0.2126 - £ 0.2168 | Request the lead time here |
|
0.114 in
2.9 mm
|
0.783 in
19.9 mm
|
Style 6
|
No
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
Cross Recess Drive
|
|
| £ 0.2268 - £ 0.231 | Request the lead time here |
|
0.142 in
3.6 mm
|
0.736 in
18.7 mm
|
Style 6
|
No
|
0.157 - 0.295 in
4.0 - 7.5 mm
|
Cross Recess Drive
|
||
| 10279045 | £ 0.1672 - £ 0.1672 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.559 in
14.2 mm
|
Style 6
|
No
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
|
| £ 0.4082 - £ 0.8823 | 15800 In stock |
|
0.236 in
6.0 mm
|
0.768 in
19.5 mm
|
Style 2
|
Yes
|
0.055 - 0.071 in
1.4 - 1.8 mm
|
Slotted Drive
|
||
| £ 0.2905 - £ 0.2905 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
Style 9
|
Y
|
0.055 - 0.177 in
1.4 - 4.5 mm
|
Cross Recess Drive
|
||
| £ 3.1892 - £ 3.1892 | 7760 In stock |
|
0.197 in
5.0 mm
|
0.626 in
15.9 mm
|
|
Y
|
0.157 - 0.244 in
4.0 - 6.2 mm
|
Slotted Drive