Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Style | Pre-Assembled Rivet | Panel Thickness Range | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.2225 - £ 0.2268 | Request the lead time here |
|
0.15 in
3.8 mm
|
0.591 in
15.0 mm
|
Style 6
|
No
|
0.236 - 0.323 in
6.0 - 8.2 mm
|
Cross Recess Drive
|
||
551656 | £ 0.197 - £ 0.197 | Request the lead time here |
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Style 8
|
No
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
Cross Recess Drive
|
|
£ 0.1856 - £ 0.1856 | 800 In stock |
0.236 in
6.0 mm
|
0.146 in
3.7 mm
|
0.551 in
14.0 mm
|
Style 7
|
No
|
0.098 - 0.197 in
2.5 - 5.0 mm
|
Cross Recess Drive
|
||
495239 | £ 0.2126 - £ 0.2168 | Request the lead time here |
|
0.114 in
2.9 mm
|
0.783 in
19.9 mm
|
Style 6
|
No
|
0.138 - 0.236 in
3.5 - 6.0 mm
|
Cross Recess Drive
|
|
495237 | £ 0.18 - £ 0.18 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
Style 6
|
No
|
0.098 - 0.197 in
2.5 - 5.0 mm
|
Cross Recess Drive
|
|
£ 0.2381 - £ 0.248 | Request the lead time here |
0.287 in
7.3 mm
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Style 4
|
No
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
Cross Recess Drive
|
||
£ 0.2962 - £ 0.2962 | Request the lead time here |
0.354 in
9.0 mm
|
0.146 in
3.7 mm
|
0.591 in
15.0 mm
|
Style 7
|
No
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
Cross Recess Drive
|
||
£ 0.2381 - £ 0.248 | Request the lead time here |
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
0.748 in
19.0 mm
|
Style 7
|
No
|
0.118 - 0.315 in
3.0 - 8.0 mm
|
Cross Recess Drive
|
||
£ 0.1771 - £ 0.1771 | 975 In stock |
0.276 in
7.0 mm
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
Style 8
|
No
|
0.079 - 0.157 in
2.0 - 4.0 mm
|
Cross Recess Drive
|
||
495235 | £ 0.1672 - £ 0.1672 | 739 In stock |
|
0.079 in
2.0 mm
|
0.559 in
14.2 mm
|
Style 6
|
No
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
|
£ 0.2268 - £ 0.231 | Request the lead time here |
|
0.142 in
3.6 mm
|
0.736 in
18.7 mm
|
Style 6
|
No
|
0.157 - 0.295 in
4.0 - 7.5 mm
|
Cross Recess Drive
|
||
£ 0.163 - £ 0.1672 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.63 in
16.0 mm
|
Style 6
|
No
|
0.177 - 0.236 in
4.5 - 6.0 mm
|
Cross Recess Drive
|
||
£ 0.17 - £ 0.17 | Request the lead time here |
|
0.091 in
2.3 mm
|
0.705 in
17.9 mm
|
Style 6
|
No
|
0.118 - 0.197 in
3.0 - 5.0 mm
|
Cross Recess Drive
|
||
551657 | £ 0.197 - £ 0.197 | Request the lead time here |
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Style 4
|
No
|
|
Cross Recess Drive
|
|
£ 0.2012 - £ 0.2055 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.618 in
15.7 mm
|
Style 6
|
No
|
0.177 - 0.256 in
4.5 - 6.5 mm
|
Cross Recess Drive
|
||
£ 0.7526 - £ 0.7526 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Style 3
|
Yes
|
0.063 - 0.197 in
1.6 - 5.0 mm
|
Slotted Drive
|
||
£ 0.7526 - £ 0.7526 | 900 In stock |
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Style 3
|
Yes
|
0.063 - 0.197 in
1.6 - 5.0 mm
|
Slotted Drive
|
||
£ 0.4082 - £ 0.8823 | 4995 In stock |
|
0.236 in
6.0 mm
|
0.768 in
19.5 mm
|
Style 2
|
Yes
|
0.055 - 0.071 in
1.4 - 1.8 mm
|
Slotted Drive
|
||
£ 0.2905 - £ 0.2905 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
Style 9
|
Yes
|
0.055 - 0.177 in
1.4 - 4.5 mm
|
Cross Recess Drive
|
||
£ 3.1892 - £ 3.1892 | 48 In stock |
|
0.197 in
5.0 mm
|
0.626 in
15.9 mm
|
Style 5
|
Yes
|
0.157 - 0.244 in
4.0 - 6.2 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue