Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Style | Pre-Assembled Rivet | Panel Thickness Range | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| FQT-1BK | £ 0.1559 - £ 0.1615 | 20 In stock |
|
0.248 in
6.3 mm
|
|
|
Yes
|
0.039 - 0.106 in
1.0 - 2.7 mm
|
Slotted Drive
|
|
| £ 0.1417 - £ 0.1488 | Request the lead time here |
|
0.248 in
6.3 mm
|
|
|
Yes
|
0.039 - 0.106 in
1.0 - 2.7 mm
|
Slotted Drive
|
||
| QTPF-1BK | £ 3.1608 - £ 3.1608 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.626 in
15.9 mm
|
|
Yes
|
0.079 - 0.197 in
2.0 - 5.0 mm
|
Slotted Drive
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue