Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
130 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material Type View
£ 0.2849 - £ 0.4571 1000 In stock
13.2 mm
Black
PVC
2
£ 0.0798 - £ 0.2434 1500 In stock
7.5 mm
Red
PVC
2
10020685 £ 0.1107 - £ 0.1998 32500 In stock
9.7 mm
Red
PVC
2
£ 0.2763 - £ 0.5315 Request the lead time here
14.3 mm
Red
PVC
2
£ 0.4252 - £ 0.4677 10800 In stock
25.1 mm
Black
PVC
2
10020036 £ 0.3061 - £ 0.489 273800 In stock
15.3 mm
Black
PVC
£ 0.2324 - £ 0.3694 2500 In stock
18.8 mm
Black
PVC
2
10019955 £ 0.1359 - £ 0.2843 9000 In stock
11.9 mm
Black
PVC
2
£ 0.3274 - £ 0.5235 600 In stock
24.6 mm
Black
PVC
2
10020760 £ 0.1431 - £ 0.3375 5000 In stock
12.4 mm
Red
PVC
2
£ 0.2905 - £ 0.4624 2500 In stock
14.3 mm
Black
PVC
2
10019993 £ 0.1488 - £ 0.3295 30000 In stock
13.2 mm
Black
PVC
2
£ 0.2069 - £ 0.3401 Request the lead time here
16.3 mm
Black
PVC
2
£ 0.2593 - £ 0.3747 49500 In stock
17.4 mm
Black
PVC
£ 0.1587 - £ 0.3534 900 In stock
8.7 mm
Red
PVC
2
£ 0.2466 - £ 0.5129 6750 In stock
20.6 mm
Black
PVC
2
£ 0.1301 - £ 0.207 3000 In stock
11.9 mm
Red
PVC
2
£ 0.4181 - £ 0.667 Request the lead time here
23.8 mm
Black
PVC
2
£ 0.8306 - £ 0.9036 105 In stock
34.9 mm
Black
PVC
2
10020128 £ 0.5598 - £ 1.0285 100625 In stock
20.0 mm
Black
PVC
  • of 7
Pull Tab Cap 13.2 mm 25.0 mm PVC Black

10020005

Price Range
£ 0.4571 - £ 0.2849

Stock Levels
1000 In stock
Attributes
  • d
    13.2 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.5 mm 13.0 mm PVC Red

10020616

Price Range
£ 0.2434 - £ 0.0798

Stock Levels
1500 In stock
Attributes
  • d
    7.5 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 9.7 mm 13.0 mm PVC Red

10020685

Price Range
£ 0.1998 - £ 0.1107

Stock Levels
32500 In stock
Attributes
  • d
    9.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 14.3 mm 25.0 mm PVC Red

10020784

Price Range
£ 0.5315 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 25.1 mm 25.0 mm PVC Black

10020197

Price Range
£ 0.4677 - £ 0.4252

Stock Levels
10800 In stock
Attributes
  • d
    25.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 15.3 mm 25.0 mm PVC Black

10020036

Price Range
£ 0.489 - £ 0.3061

Stock Levels
273800 In stock
Attributes
  • d
    15.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Pull Tab Cap 18.8 mm 13.0 mm PVC Black

10020098

Price Range
£ 0.3694 - £ 0.2324

Stock Levels
2500 In stock
Attributes
  • d
    18.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 11.9 mm 13.0 mm PVC Black

10019955

Price Range
£ 0.2843 - £ 0.1359

Stock Levels
9000 In stock
Attributes
  • d
    11.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 24.6 mm 13.0 mm PVC Black

10020173

Price Range
£ 0.5235 - £ 0.3274

Stock Levels
600 In stock
Attributes
  • d
    24.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 12.4 mm 25.0 mm PVC Red

10020760

Price Range
£ 0.3375 - £ 0.1431

Stock Levels
5000 In stock
Attributes
  • d
    12.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 14.3 mm 25.0 mm PVC Black

10020012

Price Range
£ 0.4624 - £ 0.2905

Stock Levels
2500 In stock
Attributes
  • d
    14.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 13.2 mm 13.0 mm PVC Black

10019993

Price Range
£ 0.3295 - £ 0.1488

Stock Levels
30000 In stock
Attributes
  • d
    13.2 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 16.3 mm 13.0 mm PVC Black

10020050

Price Range
£ 0.3401 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • d
    16.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 17.4 mm 25.0 mm PVC Black

10020081

Price Range
£ 0.3747 - £ 0.2593

Stock Levels
49500 In stock
Attributes
  • d
    17.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Pull Tab Cap 8.7 mm 25.0 mm PVC Red

10020661

Price Range
£ 0.3534 - £ 0.1587

Stock Levels
900 In stock
Attributes
  • d
    8.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 20.6 mm 13.0 mm PVC Black

10020135

Price Range
£ 0.5129 - £ 0.2466

Stock Levels
6750 In stock
Attributes
  • d
    20.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 11.9 mm 13.0 mm PVC Red

10020746

Price Range
£ 0.207 - £ 0.1301

Stock Levels
3000 In stock
Attributes
  • d
    11.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 23.8 mm 25.0 mm PVC Black

10020166

Price Range
£ 0.667 - £ 0.4181

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 34.9 mm 38.0 mm PVC Black

10020258

Price Range
£ 0.9036 - £ 0.8306

Stock Levels
105 In stock
Attributes
  • d
    34.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 20.0 mm 25.0 mm PVC Black

10020128

Price Range
£ 1.0285 - £ 0.5598

Stock Levels
100625 In stock
Attributes
  • d
    20.0 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790