Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Connector Caps are designed to protect male quick-release connectors that meet SAE standards. Used in hydraulic applications to safeguard components from dust, moisture, shock damage and fluid leak residue, which could impact the hydraulic system during manufacturing, testing, storage and transport. It features a long centre tab that allows for easy removal with a strong grip, making it especially important for fluid applications.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRQCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | H | Thread Size | h | Thread Standard | View | |
---|---|---|---|---|---|---|---|---|
£ 0.0552 - £ 0.0859 | Request the lead time here |
0.937 in
23.8 mm
|
1.713 in
43.5 mm
|
24.0 mm
|
1.083 in
27.5 mm
|
SAE
|
||
£ 0.0493 - £ 0.0767 | Request the lead time here |
0.614 in
15.6 mm
|
1.634 in
41.5 mm
|
15.8 mm
|
1.004 in
25.5 mm
|
SAE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue