Menu Search

Quick Release Caps

In stock

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Size d2 d1 Thread Standard View
£ 0.9421 - £ 0.9421 Request the lead time here
37.0 mm
32.7 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
35.0 mm
30.7 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
23.0 mm
20.0 mm
ISO B
£ 0.6257 - £ 0.6257 Request the lead time here
20.0 mm
15.5 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
36.0 mm
30.1 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
23.0 mm
18.3 mm
ISO A
£ 0.6257 - £ 0.6257 130 In stock
23.0 mm
15.5 mm
ISO B
£ 0.6474 - £ 0.6474 101 In stock
25.0 mm
18.3 mm
ISO A
£ 1.1903 - £ 1.1903 Request the lead time here
43.0 mm
40.5 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
28.0 mm
25.7 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
28.0 mm
25.7 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
28.0 mm
25.7 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
37.0 mm
32.7 mm
ISO B
£ 1.072 - £ 1.072 Request the lead time here
28.0 mm
25.7 mm
ISO B
£ 0.6257 - £ 0.6257 Request the lead time here
20.0 mm
12.7 mm
ISO A
£ 1.0934 - £ 1.0934 9 In stock
28.0 mm
24.3 mm
ISO A
£ 0.9609 - £ 0.9609 130 In stock
36.0 mm
30.1 mm
ISO A
£ 0.6347 - £ 0.6347 Request the lead time here
23.0 mm
20.0 mm
ISO B
£ 0.9421 - £ 0.9421 Request the lead time here
36.0 mm
30.1 mm
ISO A
£ 1.0934 - £ 1.0934 37 In stock
28.0 mm
23.6 mm
ISO A
  • of 2
Quick Release Cap ISO B TPE Green

499754

Price Range
£ 0.9421 - £ 0.9421

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

498799

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    35.0 mm
  • d1
    30.7 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

499762

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Red

498801

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    15.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

499739

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

499737

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

499761

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
130 In stock
Attributes
  • d2
    23.0 mm
  • d1
    15.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

498797

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
101 In stock
Attributes
  • d2
    25.0 mm
  • d1
    18.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Red

498805

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    43.0 mm
  • d1
    40.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

499763

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Yellow

499743

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Red

498803

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Yellow

499744

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Green

499753

Price Range
£ 1.072 - £ 1.072

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

499736

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

498798

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
9 In stock
Attributes
  • d2
    28.0 mm
  • d1
    24.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Blue

499759

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
130 In stock
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Green

499752

Price Range
£ 0.6347 - £ 0.6347

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Green

499749

Price Range
£ 0.9421 - £ 0.9421

Stock Levels
Request the lead time here
Attributes
  • d2
    36.0 mm
  • d1
    30.1 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Green

499748

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
37 In stock
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790