Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Size | d2 | d1 | Thread Standard | View | |
---|---|---|---|---|---|---|---|
£ 0.9609 - £ 0.9609 | 130 In stock |
|
1.417 in
36.0 mm
|
1.185 in
30.1 mm
|
ISO A
|
||
499758 | £ 1.0934 - £ 1.0934 | 15 In stock |
|
1.102 in
28.0 mm
|
0.929 in
23.6 mm
|
ISO A
|
|
£ 1.1903 - £ 1.1903 | Request the lead time here |
|
1.496 in
38.0 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
£ 1.167 - £ 1.167 | Request the lead time here |
|
1.496 in
38.0 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
£ 1.0934 - £ 1.0934 | Request the lead time here |
|
1.102 in
28.0 mm
|
1.012 in
25.7 mm
|
ISO B
|
||
499741 | £ 0.6257 - £ 0.6257 | 75 In stock |
|
0.906 in
23.0 mm
|
0.61 in
15.5 mm
|
ISO B
|
|
£ 1.1903 - £ 1.1903 | Request the lead time here |
|
1.693 in
43.0 mm
|
1.594 in
40.5 mm
|
ISO B
|
||
£ 1.0934 - £ 1.0934 | 9 In stock |
|
1.102 in
28.0 mm
|
0.957 in
24.3 mm
|
ISO A
|
||
£ 0.6257 - £ 0.6257 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.5 in
12.7 mm
|
ISO A
|
||
£ 0.6474 - £ 0.6474 | Request the lead time here |
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
ISO B
|
||
£ 0.6347 - £ 0.6347 | Request the lead time here |
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
ISO B
|
||
£ 0.9609 - £ 0.9609 | Request the lead time here |
|
1.457 in
37.0 mm
|
1.287 in
32.7 mm
|
ISO B
|
||
£ 1.1903 - £ 1.1903 | Request the lead time here |
|
1.496 in
38.0 mm
|
1.437 in
36.5 mm
|
ISO A
|
||
£ 0.9421 - £ 0.9421 | Request the lead time here |
|
1.417 in
36.0 mm
|
1.185 in
30.1 mm
|
ISO A
|
||
£ 0.6474 - £ 0.6474 | Request the lead time here |
|
0.906 in
23.0 mm
|
0.72 in
18.3 mm
|
ISO A
|
||
£ 0.6474 - £ 0.6474 | 150 In stock |
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
ISO B
|
||
£ 0.6257 - £ 0.6257 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.5 in
12.7 mm
|
ISO A
|
||
£ 1.0934 - £ 1.0934 | 37 In stock |
|
1.102 in
28.0 mm
|
0.929 in
23.6 mm
|
ISO A
|
||
£ 0.6257 - £ 0.6257 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.5 in
12.7 mm
|
ISO A
|
||
£ 0.9609 - £ 0.9609 | Request the lead time here |
|
1.339 in
34.0 mm
|
1.287 in
32.7 mm
|
ISO B
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue