Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Size | d2 | d1 | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.9421 - £ 0.9421 | Request the lead time here |  | 
1.457 in
 
37.0 mm
 | 
1.287 in
 
32.7 mm
 | 
ISO B
 | ||
| £ 0.9609 - £ 0.9609 | Request the lead time here |  | 
1.378 in
 
35.0 mm
 | 
1.209 in
 
30.7 mm
 | 
ISO A
 | ||
| £ 0.6474 - £ 0.6474 | Request the lead time here |  | 
0.906 in
 
23.0 mm
 | 
0.787 in
 
20.0 mm
 | 
ISO B
 | ||
| £ 0.6257 - £ 0.6257 | Request the lead time here |  | 
0.787 in
 
20.0 mm
 | 
0.61 in
 
15.5 mm
 | 
ISO B
 | ||
| £ 0.9609 - £ 0.9609 | Request the lead time here |  | 
1.417 in
 
36.0 mm
 | 
1.185 in
 
30.1 mm
 | 
ISO A
 | ||
| £ 0.6474 - £ 0.6474 | Request the lead time here |  | 
0.906 in
 
23.0 mm
 | 
0.72 in
 
18.3 mm
 | 
ISO A
 | ||
| £ 0.6257 - £ 0.6257 | Request the lead time here |  | 
0.906 in
 
23.0 mm
 | 
0.61 in
 
15.5 mm
 | 
ISO B
 | ||
| £ 0.6474 - £ 0.6474 | Request the lead time here |  | 
0.984 in
 
25.0 mm
 | 
0.72 in
 
18.3 mm
 | 
ISO A
 | ||
| £ 1.1903 - £ 1.1903 | Request the lead time here |  | 
1.693 in
 
43.0 mm
 | 
1.594 in
 
40.5 mm
 | 
ISO B
 | ||
| £ 1.0934 - £ 1.0934 | Request the lead time here |  | 
1.102 in
 
28.0 mm
 | 
1.012 in
 
25.7 mm
 | 
ISO B
 | ||
| £ 1.0934 - £ 1.0934 | Request the lead time here |  | 
1.102 in
 
28.0 mm
 | 
1.012 in
 
25.7 mm
 | 
ISO B
 | ||
| £ 1.0934 - £ 1.0934 | Request the lead time here |  | 
1.102 in
 
28.0 mm
 | 
1.012 in
 
25.7 mm
 | 
ISO B
 | ||
| £ 0.9609 - £ 0.9609 | Request the lead time here |  | 
1.457 in
 
37.0 mm
 | 
1.287 in
 
32.7 mm
 | 
ISO B
 | ||
| £ 1.072 - £ 1.072 | Request the lead time here |  | 
1.102 in
 
28.0 mm
 | 
1.012 in
 
25.7 mm
 | 
ISO B
 | ||
| £ 0.6257 - £ 0.6257 | Request the lead time here |  | 
0.787 in
 
20.0 mm
 | 
0.5 in
 
12.7 mm
 | 
ISO A
 | ||
| £ 1.0934 - £ 1.0934 | Request the lead time here |  | 
1.102 in
 
28.0 mm
 | 
0.957 in
 
24.3 mm
 | 
ISO A
 | ||
| £ 0.9609 - £ 0.9609 | Request the lead time here |  | 
1.417 in
 
36.0 mm
 | 
1.185 in
 
30.1 mm
 | 
ISO A
 | ||
| £ 0.6347 - £ 0.6347 | Request the lead time here |  | 
0.906 in
 
23.0 mm
 | 
0.787 in
 
20.0 mm
 | 
ISO B
 | ||
| £ 0.9421 - £ 0.9421 | Request the lead time here |  | 
1.417 in
 
36.0 mm
 | 
1.185 in
 
30.1 mm
 | 
ISO A
 | ||
| £ 1.0934 - £ 1.0934 | Request the lead time here |  | 
1.102 in
 
28.0 mm
 | 
0.929 in
 
23.6 mm
 | 
ISO A
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue