Menu Search

Quick Release Caps

In stock

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Size d2 d1 Thread Standard View
£ 1.0934 - £ 1.0934 Request the lead time here
28.0 mm
23.6 mm
ISO A
499741 £ 0.6257 - £ 0.6257 Request the lead time here
23.0 mm
15.5 mm
ISO B
£ 0.6347 - £ 0.6347 Request the lead time here
23.0 mm
20.0 mm
ISO B
£ 1.1903 - £ 1.1903 Request the lead time here
43.0 mm
40.5 mm
ISO B
£ 1.1903 - £ 1.1903 Request the lead time here
44.0 mm
40.5 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
23.0 mm
18.3 mm
ISO A
£ 1.167 - £ 1.167 Request the lead time here
38.0 mm
36.5 mm
ISO A
£ 1.1903 - £ 1.1903 Request the lead time here
38.0 mm
36.5 mm
ISO A
£ 1.0934 - £ 1.0934 Request the lead time here
28.0 mm
23.6 mm
ISO A
499746 £ 0.6134 - £ 0.6134 Request the lead time here
20.0 mm
12.7 mm
ISO A
£ 0.9421 - £ 0.9421 Request the lead time here
37.0 mm
32.7 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
28.0 mm
24.3 mm
ISO A
£ 0.6474 - £ 0.6474 Request the lead time here
23.0 mm
18.3 mm
ISO A
£ 0.6257 - £ 0.6257 Request the lead time here
20.0 mm
12.7 mm
ISO A
£ 1.1903 - £ 1.1903 Request the lead time here
44.0 mm
40.5 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
23.0 mm
20.0 mm
ISO B
£ 0.6474 - £ 0.6474 Request the lead time here
25.0 mm
18.3 mm
ISO A
£ 0.9609 - £ 0.9609 Request the lead time here
37.0 mm
32.7 mm
ISO B
£ 0.9609 - £ 0.9609 Request the lead time here
37.0 mm
32.7 mm
ISO B
£ 1.0934 - £ 1.0934 Request the lead time here
28.0 mm
25.7 mm
ISO B
  • of 2
Quick Release Cap ISO A TPE Yellow

499738

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Yellow

499741

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    15.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Green

499752

Price Range
£ 0.6347 - £ 0.6347

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Red

498805

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    43.0 mm
  • d1
    40.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

499765

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    44.0 mm
  • d1
    40.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Blue

499757

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Green

499750

Price Range
£ 1.167 - £ 1.167

Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

499740

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    38.0 mm
  • d1
    36.5 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Green

499748

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    23.6 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Green

499746

Price Range
£ 0.6134 - £ 0.6134

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Green

499754

Price Range
£ 0.9421 - £ 0.9421

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

498798

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    24.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Yellow

499737

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    18.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Blue

499756

Price Range
£ 0.6257 - £ 0.6257

Stock Levels
Request the lead time here
Attributes
  • d2
    20.0 mm
  • d1
    12.7 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Yellow

499745

Price Range
£ 1.1903 - £ 1.1903

Stock Levels
Request the lead time here
Attributes
  • d2
    44.0 mm
  • d1
    40.5 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

499762

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    23.0 mm
  • d1
    20.0 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO A TPE Red

498797

Price Range
£ 0.6474 - £ 0.6474

Stock Levels
Request the lead time here
Attributes
  • d2
    25.0 mm
  • d1
    18.3 mm
  • Thread Standard
    ISO A
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Blue

499764

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Yellow

499744

Price Range
£ 0.9609 - £ 0.9609

Stock Levels
Request the lead time here
Attributes
  • d2
    37.0 mm
  • d1
    32.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790
Quick Release Cap ISO B TPE Yellow

499743

Price Range
£ 1.0934 - £ 1.0934

Stock Levels
Request the lead time here
Attributes
  • d2
    28.0 mm
  • d1
    25.7 mm
  • Thread Standard
    ISO B
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3926909790