Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | L2 | T2 | Thread Size | Material | L1 | T1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 4.5924 - £ 11.8532 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
4
|
||
£ 0.6435 - £ 1.3501 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
PE-HD
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
2
|
||
£ 0.4776 - £ 1.0019 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
PE-HD
|
1.366 in
34.7 mm
|
0.079 in
2.0 mm
|
2
|
||
£ 0.4321 - £ 0.916 | 60 In stock |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
3
|
||
£ 0.2628 - £ 0.5573 | 900 In stock |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
£ 0.4362 - £ 0.9237 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.399 - £ 0.8463 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.2834 - £ 0.6012 | 2 In stock |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.4582 - £ 0.9701 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.3688 - £ 0.7792 | 462 In stock |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.2545 - £ 0.5392 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.2766 - £ 0.5857 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.494 - £ 1.0475 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.3481 - £ 0.7379 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.3275 - £ 0.6915 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.3055 - £ 0.6476 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 5.3969 - £ 13.9701 | 199 In stock |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
4
|
||
461376 | £ 0.8972 - £ 1.9016 | 230 In stock |
|
0.039 in
1.0 mm
|
M10
|
PA
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
1
|
|
£ 4.4074 - £ 9.1634 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
4
|
||
£ 0.5999 - £ 1.272 | 50 In stock |
|
|
M8
|
PA
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue