Menu Search

Rectangular Threaded Inserts & Glides

In stock

Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.

  • Threaded Inserts and Glides come in a variety of otptions. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance.
  • Offers surface protection, and prevents the ingress of dirt and other contaminants.
  • Suitable for standard or heavy duty applications.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
35 results
Product SKUs information
Item Code Price range Availability L2 T2 Thread Size Material L1 T1 Type View
£ 0.494 - £ 1.0475 Request the lead time here
M10
HDPE
£ 0.2766 - £ 0.5857 Request the lead time here
M10
HDPE
£ 0.2834 - £ 0.6012 2 In stock
M8
HDPE
£ 0.3688 - £ 0.7792 462 In stock
M8
HDPE
£ 0.4362 - £ 0.9237 Request the lead time here
M8
HDPE
£ 0.4582 - £ 0.9701 Request the lead time here
M10
HDPE
£ 0.2545 - £ 0.5392 Request the lead time here
M8
HDPE
£ 0.3055 - £ 0.6476 Request the lead time here
M10
HDPE
£ 0.3275 - £ 0.6915 Request the lead time here
M8
HDPE
£ 0.399 - £ 0.8463 Request the lead time here
M8
HDPE
£ 0.3481 - £ 0.7379 Request the lead time here
M10
HDPE
£ 0.6435 - £ 1.3501 Request the lead time here
1.0 mm
PE-HD
50.0 mm
2.0 mm
2
£ 0.4776 - £ 1.0019 Request the lead time here
1.0 mm
PE-HD
34.7 mm
2.0 mm
2
£ 4.4074 - £ 9.1634 Request the lead time here
1.0 mm
M10
Aluminium
50.0 mm
2.0 mm
4
551741 £ 0.2311 - £ 0.4902 950 In stock
1.0 mm
M8
HDPE
20.0 mm
1.5 mm
3
£ 5.3969 - £ 13.9701 199 In stock
1.0 mm
M10
Aluminium
60.0 mm
2.0 mm
4
£ 4.5782 - £ 11.8266 50 In stock
1.5 mm
M10
Aluminium
60.0 mm
2.5 mm
4
498612 £ 0.448 - £ 0.4577 Request the lead time here
1.0 mm
M10
HDPE
35.0 mm
2.0 mm
2
£ 0.5999 - £ 1.272 50 In stock
M8
PA
40.0 mm
1.5 mm
1
£ 0.4321 - £ 0.916 60 In stock
1.0 mm
M8
HDPE
60.0 mm
1.5 mm
3
  • of 2
3 Threaded Insert M10 Rectangular 60 x 30 mm 1-1.5 Black

498609

Price Range
£ 1.0475 - £ 0.494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M10 Rectangular 30 x 20 mm 1-1.5 Black

498599

Price Range
£ 0.5857 - £ 0.2766

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M8 Rectangular 40 x 20 mm 1-1.5 Black

498600

Price Range
£ 0.6012 - £ 0.2834

Stock Levels
2 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M8 Rectangular 60 x 30 mm 1-1.5 Black

498608

Price Range
£ 0.7792 - £ 0.3688

Stock Levels
462 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M8 Rectangular 50 x 30 mm 1-1.5 Black

498606

Price Range
£ 0.9237 - £ 0.4362

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M10 Rectangular 50 x 30 mm 1-1.5 Black

498607

Price Range
£ 0.9701 - £ 0.4582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M8 Rectangular 30 x 20 mm 1-1.5 Black

498598

Price Range
£ 0.5392 - £ 0.2545

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M10 Rectangular 40 x 20 mm 1-1.5 Black

498601

Price Range
£ 0.6476 - £ 0.3055

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M8 Rectangular 40 x 30 mm 1-1.5 Black

498602

Price Range
£ 0.6915 - £ 0.3275

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M8 Rectangular 50 x 25 mm 1-1.5 Black

498604

Price Range
£ 0.8463 - £ 0.399

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
3 Threaded Insert M10 Rectangular 40 x 30 mm 1-1.5 Black

498603

Price Range
£ 0.7379 - £ 0.3481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
Rectangular Tube Insert 50.0 mm 25.0 mm Black PE-HD

498616

Price Range
£ 1.3501 - £ 0.6435

Stock Levels
Request the lead time here
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Type
    2
  • Material
    PE-HD
Rectangular Tube Insert 35.0 mm 20.0 mm Black PE-HD

498613

Price Range
£ 1.0019 - £ 0.4776

Stock Levels
Request the lead time here
Attributes
  • L1
    34.7 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Type
    2
  • Material
    PE-HD
Threaded Insert M10 Rectangular 50 x 30 mm 2 Natural

PZAT500300-2M10

Price Range
£ 9.1634 - £ 4.4074

Stock Levels
Request the lead time here
Attributes
  • L1
    50.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    4
3 Threaded Insert M8 Rectangular 30 x 20 mm 1-1.5 Grey

551741

Price Range
£ 0.4902 - £ 0.2311

Stock Levels
950 In stock
Attributes
  • L1
    20.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Type
    3
Threaded Insert M10 Rectangular 60 x 30 mm 2 Natural

PZAT600300-2M10

Price Range
£ 13.9701 - £ 5.3969

Stock Levels
199 In stock
Attributes
  • L1
    60.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    4
Threaded Insert M10 Rectangular 60 x 30 mm 2.5 Natural

PZAT600300-25M1

Price Range
£ 11.8266 - £ 4.5782

Stock Levels
50 In stock
Attributes
  • L1
    60.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
  • Thread Size
    M10
  • Type
    4
Threaded Insert M10 Rectangular 20 x 35 mm 1-2 Black

498612

Price Range
£ 0.4577 - £ 0.448

Stock Levels
Request the lead time here
Attributes
  • L1
    35.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
  • Thread Size
    M10
  • Type
    2
Threaded Insert M8 Rectangular 40 x 20 mm 1.5 Black

461375

Price Range
£ 1.272 - £ 0.5999

Stock Levels
50 In stock
Attributes
  • L1
    40.0 mm
  • T1
    1.5 mm
  • Thread Size
    M8
  • Type
    1
  • Material
    PA
3 Threaded Insert M8 Rectangular 60 x 30 mm 1-1.5 Grey

551728

Price Range
£ 0.916 - £ 0.4321

Stock Levels
60 In stock
Attributes
  • L1
    60.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
  • Thread Size
    M8
  • Type
    3