Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.
Material: HDPE, HDPE;Steel, PA, Aluminium, PE-HD Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | L2 | T2 | Thread Size | Material | L1 | T1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 4.5924 - £ 11.8532 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
4
|
||
£ 0.6435 - £ 1.3501 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
PE-HD
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
2
|
||
£ 0.4776 - £ 1.0019 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
PE-HD
|
1.366 in
34.7 mm
|
0.079 in
2.0 mm
|
2
|
||
£ 0.4321 - £ 0.916 | 60 In stock |
|
0.039 in
1.0 mm
|
M8
|
HDPE
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
3
|
||
£ 0.2628 - £ 0.5573 | 900 In stock |
|
0.039 in
1.0 mm
|
M10
|
HDPE
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
3
|
||
£ 0.4362 - £ 0.9237 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.399 - £ 0.8463 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.2834 - £ 0.6012 | 2 In stock |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.4582 - £ 0.9701 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.3688 - £ 0.7792 | 462 In stock |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.2545 - £ 0.5392 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.2766 - £ 0.5857 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.494 - £ 1.0475 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.3481 - £ 0.7379 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 0.3275 - £ 0.6915 | Request the lead time here |
|
|
M8
|
HDPE
|
|
|
|
||
£ 0.3055 - £ 0.6476 | Request the lead time here |
|
|
M10
|
HDPE
|
|
|
|
||
£ 5.3969 - £ 13.9701 | 199 In stock |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
4
|
||
461376 | £ 0.8972 - £ 1.9016 | 230 In stock |
|
0.039 in
1.0 mm
|
M10
|
PA
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
1
|
|
£ 4.4074 - £ 9.1634 | Request the lead time here |
|
0.039 in
1.0 mm
|
M10
|
Aluminium
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
4
|
||
£ 0.5999 - £ 1.272 | 50 In stock |
|
|
M8
|
PA
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue