Menu Search

Rectangular Tube Inserts - Multi Purpose PCR

In production

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
68 results
Product SKUs information
Item Code Price range Availability B H h A Maximum Wall Thickness Minimum Wall Thickness View
£ 0.3849 - £ 0.4276 Request the lead time here
80.0 mm
25.0 mm
7.0 mm
120.0 mm
8.0 mm
5.0 mm
£ 0.0355 - £ 0.0552 Request the lead time here
20.0 mm
11.5 mm
5.0 mm
25.0 mm
3.0 mm
1.0 mm
£ 0.0325 - £ 0.0505 Request the lead time here
10.0 mm
11.5 mm
3.0 mm
30.0 mm
2.0 mm
1.0 mm
£ 0.0278 - £ 0.0433 Request the lead time here
15.0 mm
11.5 mm
5.0 mm
30.0 mm
2.5 mm
1.0 mm
£ 0.0376 - £ 0.0585 Request the lead time here
15.0 mm
12.0 mm
5.0 mm
40.0 mm
2.0 mm
1.0 mm
£ 0.0213 - £ 0.0332 Request the lead time here
10.0 mm
11.0 mm
3.0 mm
20.0 mm
2.0 mm
0.8 mm
£ 0.0708 - £ 0.0787 Request the lead time here
25.0 mm
14.5 mm
5.0 mm
50.0 mm
3.0 mm
1.0 mm
£ 0.105 - £ 0.1167 Request the lead time here
33.0 mm
14.5 mm
5.0 mm
60.0 mm
3.5 mm
1.5 mm
£ 0.0462 - £ 0.0514 Request the lead time here
20.0 mm
14.0 mm
5.0 mm
50.0 mm
3.0 mm
1.0 mm
£ 0.0893 - £ 0.0992 Request the lead time here
30.0 mm
15.0 mm
5.0 mm
60.0 mm
3.0 mm
1.0 mm
£ 0.1838 - £ 0.2043 Request the lead time here
60.0 mm
24.5 mm
5.0 mm
80.0 mm
5.5 mm
3.5 mm
£ 0.3751 - £ 0.4168 Request the lead time here
50.0 mm
24.0 mm
6.0 mm
100.0 mm
4.5 mm
1.5 mm
£ 0.1446 - £ 0.1606 Request the lead time here
40.0 mm
14.5 mm
5.0 mm
80.0 mm
3.0 mm
1.0 mm
£ 0.1973 - £ 0.3069 Request the lead time here
20.0 mm
14.5 mm
5.0 mm
90.0 mm
2.5 mm
1.0 mm
£ 0.5132 - £ 0.5702 Request the lead time here
80.0 mm
24.5 mm
5.0 mm
140.0 mm
4.5 mm
2.0 mm
£ 0.7698 - £ 0.8553 Request the lead time here
100.0 mm
27.0 mm
7.0 mm
150.0 mm
5.0 mm
1.5 mm
£ 0.1866 - £ 0.2903 Request the lead time here
20.0 mm
21.5 mm
3.0 mm
120.0 mm
3.0 mm
1.0 mm
£ 0.6201 - £ 0.689 Request the lead time here
50.0 mm
28.0 mm
6.0 mm
150.0 mm
4.0 mm
2.0 mm
£ 0.0921 - £ 0.1024 Request the lead time here
25.0 mm
18.0 mm
5.0 mm
70.0 mm
2.5 mm
1.5 mm
£ 0.5844 - £ 0.6493 Request the lead time here
80.0 mm
19.0 mm
6.5 mm
100.0 mm
5.5 mm
3.0 mm
  • of 4
Rectangular Tube Insert 120.0 mm 80.0 mm Black LDPE - PCR

20752248

Price Range
£ 0.4276 - £ 0.3849

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    7.0 mm
  • H
    25.0 mm
  • Minimum Wall Thickness
    5.0 mm
Rectangular Tube Insert 25.0 mm 20.0 mm Black LDPE - PCR

20752354

Price Range
£ 0.0552 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 10.0 mm Black LDPE - PCR

20752361

Price Range
£ 0.0505 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h
    3.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm Black LDPE - PCR

20752378

Price Range
£ 0.0433 - £ 0.0278

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h
    5.0 mm
  • H
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 40.0 mm 15.0 mm Black LDPE - PCR

20752422

Price Range
£ 0.0585 - £ 0.0376

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    15.0 mm
  • h
    5.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 20.0 mm 10.0 mm Black LDPE - PCR

20752323

Price Range
£ 0.0332 - £ 0.0213

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h
    3.0 mm
  • H
    11.0 mm
  • Minimum Wall Thickness
    0.8 mm
Rectangular Tube Insert 50.0 mm 25.0 mm Black LDPE - PCR

20752507

Price Range
£ 0.0787 - £ 0.0708

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 33.0 mm Black LDPE - PCR

20752583

Price Range
£ 0.1167 - £ 0.105

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    33.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 50.0 mm 20.0 mm Black LDPE - PCR

20752491

Price Range
£ 0.0514 - £ 0.0462

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm Black LDPE - PCR

20752569

Price Range
£ 0.0992 - £ 0.0893

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    5.0 mm
  • H
    15.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm Black LDPE - PCR

20752712

Price Range
£ 0.2043 - £ 0.1838

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    5.0 mm
  • H
    24.5 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE - PCR

20752149

Price Range
£ 0.4168 - £ 0.3751

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h
    6.0 mm
  • H
    24.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 80.0 mm 40.0 mm Black LDPE - PCR

20752675

Price Range
£ 0.1606 - £ 0.1446

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 20.0 mm Black LDPE - PCR

20752736

Price Range
£ 0.3069 - £ 0.1973

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    20.0 mm
  • h
    5.0 mm
  • H
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 140.0 mm 80.0 mm Black LDPE - PCR

20752255

Price Range
£ 0.5702 - £ 0.5132

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    5.0 mm
  • H
    24.5 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm Black LDPE - PCR

20752262

Price Range
£ 0.8553 - £ 0.7698

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    7.0 mm
  • H
    27.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 120.0 mm 20.0 mm Black LDPE - PCR

20752187

Price Range
£ 0.2903 - £ 0.1866

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    20.0 mm
  • h
    3.0 mm
  • H
    21.5 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 150.0 mm 50.0 mm Black LDPE - PCR

20752309

Price Range
£ 0.689 - £ 0.6201

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    6.0 mm
  • H
    28.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 70.0 mm 25.0 mm Black LDPE - PCR

20752620

Price Range
£ 0.1024 - £ 0.0921

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • h
    5.0 mm
  • H
    18.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 80.0 mm Black LDPE - PCR

20752163

Price Range
£ 0.6493 - £ 0.5844

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h
    6.5 mm
  • H
    19.0 mm
  • Minimum Wall Thickness
    3.0 mm