Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
Request the lead time here
30.0 mm
24.0 mm
White
110.0 mm
6.0 mm
4.0 mm
2.0 mm
£ 0.81 - £ 0.90 Request the lead time here
100.0 mm
27.0 mm
White
150.0 mm
7.0 mm
5.0 mm
1.5 mm
£ 1.4686 - £ 1.6318 Request the lead time here
100.0 mm
30.8 mm
White
200.0 mm
5.0 mm
6.0 mm
3.0 mm
£ 1.4686 - £ 1.6318 Request the lead time here
100.0 mm
30.8 mm
Grey
200.0 mm
5.0 mm
6.0 mm
3.0 mm
£ 0.1758 - £ 0.1953 Request the lead time here
60.0 mm
24.5 mm
White
80.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.0833 - £ 0.0926 Request the lead time here
30.0 mm
12.0 mm
White
45.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.0402 - £ 0.0447 Request the lead time here
20.0 mm
11.5 mm
White
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.037 - £ 0.0411 Request the lead time here
10.0 mm
11.5 mm
Grey
30.0 mm
3.0 mm
2.0 mm
1.0 mm
£ 0.0851 - £ 0.0946 Request the lead time here
20.0 mm
14.5 mm
Grey
60.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0402 - £ 0.0447 Request the lead time here
20.0 mm
11.5 mm
Grey
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1468 - £ 0.1631 3000 In stock
40.0 mm
14.0 mm
Grey
60.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.1266 - £ 0.1407 Request the lead time here
30.0 mm
14.5 mm
White
80.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.1542 - £ 0.1713 Request the lead time here
50.0 mm
14.5 mm
White
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.1591 - £ 0.1768 Request the lead time here
50.0 mm
15.0 mm
White
70.0 mm
5.0 mm
5.0 mm
2.0 mm
£ 0.2076 - £ 0.2307 Request the lead time here
20.0 mm
14.5 mm
White
90.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.1521 - £ 0.169 Request the lead time here
40.0 mm
14.5 mm
White
80.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.3517 - £ 0.3908 Request the lead time here
45.0 mm
15.0 mm
White
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.18 - £ 0.20 Request the lead time here
40.0 mm
24.5 mm
White
80.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.0833 - £ 0.0926 Request the lead time here
30.0 mm
12.0 mm
Grey
45.0 mm
5.0 mm
2.5 mm
1.0 mm
£ 0.108 - £ 0.12 Request the lead time here
40.0 mm
12.5 mm
Grey
50.0 mm
5.0 mm
3.0 mm
1.5 mm
  • of 11
Rectangular Tube Insert 110.0 mm 30.0 mm White LDPE

20814328


Stock Levels
Request the lead time here
Attributes
  • A
    110.0 mm
  • B
    30.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm White LDPE

20768768

Price Range
£ 0.90 - £ 0.81

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 200.0 mm 100.0 mm White LDPE

20768942

Price Range
£ 1.6318 - £ 1.4686

Stock Levels
Request the lead time here
Attributes
  • A
    200.0 mm
  • B
    100.0 mm
  • h
    30.8 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 200.0 mm 100.0 mm Grey LDPE

20768935

Price Range
£ 1.6318 - £ 1.4686

Stock Levels
Request the lead time here
Attributes
  • A
    200.0 mm
  • B
    100.0 mm
  • h
    30.8 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm White LDPE - PIR

20771515

Price Range
£ 0.1953 - £ 0.1758

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 45.0 mm 30.0 mm White LDPE - PIR

20769840

Price Range
£ 0.0926 - £ 0.0833

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    30.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm White LDPE - PIR

20769291

Price Range
£ 0.0447 - £ 0.0402

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 10.0 mm Grey LDPE - PIR

20769116

Price Range
£ 0.0411 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    10.0 mm
  • h
    11.5 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm Grey LDPE - PIR

20770358

Price Range
£ 0.0946 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm Grey LDPE - PIR

20769284

Price Range
£ 0.0447 - £ 0.0402

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm Grey LDPE - PIR

20770655

Price Range
£ 0.1631 - £ 0.1468

Stock Levels
3000 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h
    14.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 80.0 mm 30.0 mm White LDPE - PIR

20771256

Price Range
£ 0.1407 - £ 0.1266

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 50.0 mm White LDPE - PIR

20770839

Price Range
£ 0.1713 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 70.0 mm 50.0 mm White LDPE - PIR

20771027

Price Range
£ 0.1768 - £ 0.1591

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    50.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 90.0 mm 20.0 mm White LDPE - PIR

20771539

Price Range
£ 0.2307 - £ 0.2076

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    20.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm White LDPE - PIR

20771409

Price Range
£ 0.169 - £ 0.1521

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 90.0 mm 45.0 mm White LDPE - PIR

20771577

Price Range
£ 0.3908 - £ 0.3517

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    45.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm White LDPE - PIR

20771287

Price Range
£ 0.20 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 45.0 mm 30.0 mm Grey LDPE - PIR

20769826

Price Range
£ 0.0926 - £ 0.0833

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    30.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 40.0 mm Grey LDPE - PIR

20770211

Price Range
£ 0.12 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h
    12.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm