Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.54 - £ 0.60 Request the lead time here
80.0 mm
24.5 mm
White
140.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 1.0357 - £ 1.1508 Request the lead time here
80.0 mm
24.5 mm
Grey
160.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.0745 - £ 0.0828 Request the lead time here
25.0 mm
14.5 mm
Grey
50.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.085 - £ 0.0945 Request the lead time here
15.0 mm
14.5 mm
Grey
60.0 mm
5.0 mm
2.0 mm
1.0 mm
£ 0.1137 - £ 0.1264 Request the lead time here
30.0 mm
14.4 mm
White
60.0 mm
5.0 mm
4.0 mm
2.5 mm
£ 0.1963 - £ 0.2181 Request the lead time here
20.0 mm
21.5 mm
Grey
120.0 mm
3.0 mm
3.0 mm
1.0 mm
£ 0.4315 - £ 0.4794 Request the lead time here
80.0 mm
25.0 mm
Grey
120.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.0224 - £ 0.0249 Request the lead time here
10.0 mm
11.0 mm
Grey
20.0 mm
3.0 mm
2.0 mm
0.8 mm
£ 0.0234 - £ 0.026 Request the lead time here
15.0 mm
11.5 mm
Grey
20.0 mm
5.0 mm
2.0 mm
1.0 mm
£ 0.6525 - £ 0.725 Request the lead time here
50.0 mm
28.0 mm
White
150.0 mm
6.0 mm
4.0 mm
2.0 mm
£ 1.0357 - £ 1.1508 Request the lead time here
80.0 mm
24.5 mm
White
160.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.81 - £ 0.90 Request the lead time here
100.0 mm
27.0 mm
Grey
150.0 mm
7.0 mm
5.0 mm
1.5 mm
£ 0.405 - £ 0.45 Request the lead time here
30.0 mm
21.5 mm
Grey
150.0 mm
6.0 mm
3.0 mm
1.5 mm
£ 0.5287 - £ 0.5874 Request the lead time here
40.0 mm
21.5 mm
Grey
150.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.2601 - £ 0.289 Request the lead time here
30.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.0404 - £ 0.0449 Request the lead time here
20.0 mm
11.5 mm
White
25.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0402 - £ 0.0447 Request the lead time here
20.0 mm
11.5 mm
White
30.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.2264 - £ 0.2515 Request the lead time here
30.0 mm
14.5 mm
Grey
120.0 mm
5.0 mm
2.0 mm
1.5 mm
£ 0.0224 - £ 0.0249 Request the lead time here
10.0 mm
11.0 mm
White
20.0 mm
3.0 mm
2.0 mm
0.8 mm
£ 0.0402 - £ 0.0447 Request the lead time here
20.0 mm
11.5 mm
Grey
30.0 mm
5.0 mm
3.0 mm
1.0 mm
  • of 11
Rectangular Tube Insert 140.0 mm 80.0 mm White LDPE

20768737

Price Range
£ 0.60 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 160.0 mm 80.0 mm Grey LDPE

20768911

Price Range
£ 1.1508 - £ 1.0357

Stock Levels
Request the lead time here
Attributes
  • A
    160.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm Grey LDPE - PIR

20770013

Price Range
£ 0.0828 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 15.0 mm Grey LDPE - PIR

20770259

Price Range
£ 0.0945 - £ 0.085

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    15.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm White LDPE - PIR

20770464

Price Range
£ 0.1264 - £ 0.1137

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    14.4 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
Rectangular Tube Insert 120.0 mm 20.0 mm Grey LDPE

20768447

Price Range
£ 0.2181 - £ 0.1963

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    20.0 mm
  • h
    21.5 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 120.0 mm 80.0 mm Grey LDPE

20768669

Price Range
£ 0.4794 - £ 0.4315

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    25.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    5.0 mm
Rectangular Tube Insert 20.0 mm 10.0 mm Grey LDPE - PIR

20768966

Price Range
£ 0.0249 - £ 0.0224

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h
    11.0 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
Rectangular Tube Insert 20.0 mm 15.0 mm Grey LDPE - PIR

20768980

Price Range
£ 0.026 - £ 0.0234

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 150.0 mm 50.0 mm White LDPE

20768904

Price Range
£ 0.725 - £ 0.6525

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    28.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 160.0 mm 80.0 mm White LDPE

20768928

Price Range
£ 1.1508 - £ 1.0357

Stock Levels
Request the lead time here
Attributes
  • A
    160.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm Grey LDPE

20768751

Price Range
£ 0.90 - £ 0.81

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 150.0 mm 30.0 mm Grey LDPE

20768805

Price Range
£ 0.45 - £ 0.405

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    30.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 150.0 mm 40.0 mm Grey LDPE

20768829

Price Range
£ 0.5874 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Grey LDPE

20768102

Price Range
£ 0.289 - £ 0.2601

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 25.0 mm 20.0 mm White LDPE - PIR

20769062

Price Range
£ 0.0449 - £ 0.0404

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm White LDPE - PIR

20769291

Price Range
£ 0.0447 - £ 0.0402

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 120.0 mm 30.0 mm Grey LDPE

20768522

Price Range
£ 0.2515 - £ 0.2264

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 20.0 mm 10.0 mm White LDPE - PIR

20768973

Price Range
£ 0.0249 - £ 0.0224

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    10.0 mm
  • h
    11.0 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
Rectangular Tube Insert 30.0 mm 20.0 mm Grey LDPE - PIR

20769284

Price Range
£ 0.0447 - £ 0.0402

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm