Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3552 - £ 0.3947 | Request the lead time here |
1.969 in
50.0 mm
|
0.866 in
22.0 mm
|
Grey
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1515 - £ 0.1684 | Request the lead time here |
1.575 in
40.0 mm
|
0.709 in
18.0 mm
|
Grey
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1266 - £ 0.1407 | Request the lead time here |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1065 - £ 0.1183 | Request the lead time here |
1.575 in
40.0 mm
|
0.551 in
14.0 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1591 - £ 0.1768 | Request the lead time here |
1.969 in
50.0 mm
|
0.591 in
15.0 mm
|
Grey
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.3517 - £ 0.3908 | Request the lead time here |
1.772 in
45.0 mm
|
0.591 in
15.0 mm
|
White
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0527 - £ 0.0586 | Request the lead time here |
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
White
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0893 - £ 0.0993 | Request the lead time here |
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
White
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0313 - £ 0.0348 | Request the lead time here |
0.984 in
25.0 mm
|
0.531 in
13.5 mm
|
Grey
|
1.181 in
30.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2076 - £ 0.2307 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
Grey
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1137 - £ 0.1264 | Request the lead time here |
1.181 in
30.0 mm
|
0.567 in
14.4 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.18 - £ 0.20 | Request the lead time here |
1.575 in
40.0 mm
|
0.965 in
24.5 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1053 - £ 0.117 | Request the lead time here |
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2801 - £ 0.3112 | Request the lead time here |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.1244 - £ 0.1382 | Request the lead time here |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
White
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0969 - £ 0.1077 | Request the lead time here |
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
White
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2088 - £ 0.2321 | Request the lead time here |
1.181 in
30.0 mm
|
0.571 in
14.5 mm
|
Grey
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1934 - £ 0.2149 | Request the lead time here |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
White
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| £ 0.0939 - £ 0.1044 | Request the lead time here |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
White
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1758 - £ 0.1953 | Request the lead time here |
2.362 in
60.0 mm
|
0.965 in
24.5 mm
|
Grey
|
3.15 in
80.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm