Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | h | Colour | A | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3907 - £ 0.4341 | Request the lead time here |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
Grey
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0939 - £ 0.1044 | Request the lead time here |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0893 - £ 0.0993 | Request the lead time here |
0.984 in
25.0 mm
|
0.551 in
14.0 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1197 - £ 0.1331 | Request the lead time here |
1.299 in
33.0 mm
|
0.571 in
14.5 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0622 - £ 0.0691 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Grey
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0833 - £ 0.0926 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Grey
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0987 - £ 0.1096 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Grey
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0494 - £ 0.0548 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Grey
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.81 - £ 0.90 | Request the lead time here |
3.937 in
100.0 mm
|
1.063 in
27.0 mm
|
White
|
5.906 in
150.0 mm
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| £ 1.4686 - £ 1.6318 | Request the lead time here |
3.937 in
100.0 mm
|
1.213 in
30.8 mm
|
White
|
7.874 in
200.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.6525 - £ 0.725 | Request the lead time here |
1.969 in
50.0 mm
|
1.102 in
28.0 mm
|
Grey
|
5.906 in
150.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.03 - £ 0.0334 | Request the lead time here |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
White
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1194 - £ 0.1327 | Request the lead time here |
0.787 in
20.0 mm
|
0.748 in
19.0 mm
|
White
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.037 - £ 0.0411 | Request the lead time here |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
White
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0519 - £ 0.0576 | Request the lead time here |
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
Grey
|
1.969 in
50.0 mm
|
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2981 - £ 0.3313 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
White
|
2.165 in
55.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.2076 - £ 0.2307 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
White
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| £ 0.3517 - £ 0.3908 | Request the lead time here |
1.772 in
45.0 mm
|
0.591 in
15.0 mm
|
Grey
|
3.543 in
90.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0527 - £ 0.0586 | Request the lead time here |
0.787 in
20.0 mm
|
0.551 in
14.0 mm
|
Grey
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0851 - £ 0.0946 | Request the lead time here |
0.787 in
20.0 mm
|
0.571 in
14.5 mm
|
Grey
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue