Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.3417 - £ 0.5315 Request the lead time here
60.0 mm
24.0 mm
Black
100.0 mm
6.0 mm
4.5 mm
1.5 mm
£ 0.2505 - £ 0.3896 120 In stock
40.0 mm
21.5 mm
Black
120.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.3808 - £ 0.5923 Request the lead time here
80.0 mm
24.0 mm
Black
120.0 mm
5.0 mm
5.5 mm
2.0 mm
£ 0.8262 - £ 1.2852 378 In stock
100.0 mm
27.0 mm
Black
150.0 mm
7.0 mm
5.0 mm
1.5 mm
£ 0.6655 - £ 1.0353 100 In stock
50.0 mm
28.0 mm
Black
150.0 mm
6.0 mm
4.0 mm
2.0 mm
£ 0.6426 - £ 0.9996 Request the lead time here
100.0 mm
24.0 mm
Black
120.0 mm
6.0 mm
6.0 mm
3.5 mm
£ 1.0565 - £ 1.6434 Request the lead time here
80.0 mm
24.5 mm
Black
160.0 mm
6.0 mm
5.5 mm
3.0 mm
£ 0.2783 - £ 0.4329 Request the lead time here
60.0 mm
24.5 mm
Black
120.0 mm
5.0 mm
5.0 mm
1.5 mm
£ 0.2309 - £ 0.3592 Request the lead time here
30.0 mm
14.5 mm
Black
120.0 mm
5.0 mm
2.0 mm
1.5 mm
£ 0.5508 - £ 0.8568 Request the lead time here
80.0 mm
24.5 mm
Black
140.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.076 - £ 0.1183 1400 In stock
25.0 mm
14.5 mm
Black
50.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1148 - £ 0.1786 Request the lead time here
35.0 mm
15.0 mm
Black
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.5393 - £ 0.8389 Request the lead time here
40.0 mm
21.5 mm
Black
150.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.4131 - £ 0.6426 Request the lead time here
80.0 mm
25.0 mm
Black
120.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.3565 - £ 0.5546 Request the lead time here
40.0 mm
15.0 mm
Black
90.0 mm
5.0 mm
4.0 mm
2.0 mm
£ 0.3417 - £ 0.5315 Request the lead time here
40.0 mm
14.5 mm
Black
100.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.4026 - £ 0.6263 240 In stock
50.0 mm
24.0 mm
Black
100.0 mm
6.0 mm
4.5 mm
1.5 mm
£ 0.2653 - £ 0.4127 Request the lead time here
30.0 mm
15.0 mm
Black
100.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.1741 - £ 0.2709 600 In stock
20.0 mm
15.0 mm
Black
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.4131 - £ 0.6426 Request the lead time here
30.0 mm
21.5 mm
Black
150.0 mm
6.0 mm
3.0 mm
1.5 mm
  • of 11
Rectangular Tube Insert Black LDPE

20591243

Price Range
£ 0.5315 - £ 0.3417

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591281

Price Range
£ 0.3896 - £ 0.2505

Stock Levels
120 In stock
Attributes
  • A
    120.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert Black LDPE

20591311

Price Range
£ 0.5923 - £ 0.3808

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm Black LDPE

20591397

Price Range
£ 1.2852 - £ 0.8262

Stock Levels
378 In stock
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591373

Price Range
£ 1.0353 - £ 0.6655

Stock Levels
100 In stock
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h
    28.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE

20591335

Price Range
£ 0.9996 - £ 0.6426

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    100.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
Rectangular Tube Insert Black LDPE

20591403

Price Range
£ 1.6434 - £ 1.0565

Stock Levels
Request the lead time here
Attributes
  • A
    160.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert Black LDPE

20591304

Price Range
£ 0.4329 - £ 0.2783

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591274

Price Range
£ 0.3592 - £ 0.2309

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591342

Price Range
£ 0.8568 - £ 0.5508

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590901

Price Range
£ 0.1183 - £ 0.076

Stock Levels
1400 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 35.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590994

Price Range
£ 0.1786 - £ 0.1148

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    35.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591366

Price Range
£ 0.8389 - £ 0.5393

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert Black LDPE

20591328

Price Range
£ 0.6426 - £ 0.4131

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    25.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    5.0 mm
Rectangular Tube Insert 90.0 mm 40.0 mm 2.0 mm 4.0 mm Black LDPE - PIR

20591151

Price Range
£ 0.5546 - £ 0.3565

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    40.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 100.0 mm 40.0 mm Black LDPE

20591229

Price Range
£ 0.5315 - £ 0.3417

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 50.0 mm Black LDPE

20591236

Price Range
£ 0.6263 - £ 0.4026

Stock Levels
240 In stock
Attributes
  • A
    100.0 mm
  • B
    50.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE

20591212

Price Range
£ 0.4127 - £ 0.2653

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 20.0 mm Black LDPE

20591199

Price Range
£ 0.2709 - £ 0.1741

Stock Levels
600 In stock
Attributes
  • A
    100.0 mm
  • B
    20.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert Black LDPE

20591359

Price Range
£ 0.6426 - £ 0.4131

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    30.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm