Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.249 - £ 0.5908 8900 In stock
25.4 mm
1.0 mm
Black
50.8 mm
LDPE - PIR
2.0 mm
2
£ 0.6994 - £ 0.729 Request the lead time here
34.0 mm
1.0 mm
White
50.0 mm
PE
3.5 mm
1
£ 0.3853 - £ 0.4018 167 In stock
25.0 mm
Black
30.0 mm
PE
1.5 mm
1
£ 0.6536 - £ 0.6811 Request the lead time here
20.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
£ 3.2752 - £ 3.344 Request the lead time here
40.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 0.3977 - £ 0.4142 Request the lead time here
20.0 mm
1.5 mm
Grey
40.0 mm
PE
2.0 mm
1
£ 0.3729 - £ 0.388 835 In stock
25.0 mm
1.5 mm
Black
35.0 mm
PE
2.0 mm
1
£ 1.4862 - £ 1.5412 14 In stock
30.0 mm
1.0 mm
Black
60.0 mm
PE
2.5 mm
1
10078129 £ 0.2078 - £ 0.276 1400 In stock
30.0 mm
1.0 mm
Black
40.0 mm
PE
3.0 mm
1
£ 1.3651 - £ 1.4174 425 In stock
34.0 mm
1.5 mm
Black
55.0 mm
PE
4.0 mm
1
£ 0.1857 - £ 0.194 Request the lead time here
15.0 mm
1.0 mm
Black
25.0 mm
PE
2.5 mm
1
£ 0.5146 - £ 0.5366 Request the lead time here
10.0 mm
1.0 mm
Black
40.0 mm
PE
3.0 mm
1
£ 1.4036 - £ 1.4587 Request the lead time here
20.0 mm
1.5 mm
White
60.0 mm
PE
2.0 mm
1
£ 0.5312 - £ 0.5532 Request the lead time here
10.0 mm
0.8 mm
Grey
50.0 mm
PE
2.0 mm
1
£ 0.3316 - £ 0.3454 Request the lead time here
20.0 mm
1.5 mm
Black
35.0 mm
PE
2.5 mm
1
£ 0.3729 - £ 0.388 Request the lead time here
25.0 mm
1.5 mm
White
35.0 mm
PE
2.0 mm
1
£ 0.7142 - £ 0.7445 Request the lead time here
25.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
£ 0.3206 - £ 0.3344 Request the lead time here
15.0 mm
1.0 mm
White
30.0 mm
PE
2.0 mm
1
£ 0.2642 - £ 0.2752 Request the lead time here
15.0 mm
1.0 mm
White
35.0 mm
PE
3.0 mm
1
£ 0.7169 - £ 0.7472 Request the lead time here
34.0 mm
1.0 mm
Grey
50.0 mm
PE
3.5 mm
1
  • of 18
Rectangular Tube Insert 50.8 mm 25.4 mm 2.0 mm 1.0 mm Black LDPE - PIR

10074466

Price Range
£ 0.5908 - £ 0.249

Stock Levels
8900 In stock
Attributes
  • A
    50.8 mm
  • B
    25.4 mm
  • h1
    15.5 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 34.0 mm 3.5 mm 1.0 mm White PE

10230077

Price Range
£ 0.729 - £ 0.6994

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    34.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 25.0 mm 1.5 mm 1.5 mm Black PE

10181577

Price Range
£ 0.4018 - £ 0.3853

Stock Levels
167 In stock
Attributes
  • A
    30.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • Type
    1
Rectangular Tube Insert 50.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

10181850

Price Range
£ 0.6811 - £ 0.6536

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 70.0 mm 40.0 mm 1.0 mm 2.0 mm Black PE

10182185

Price Range
£ 3.344 - £ 3.2752

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 20.0 mm 1.5 mm 2.0 mm Grey PE

10181713

Price Range
£ 0.4142 - £ 0.3977

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 35.0 mm 25.0 mm 1.5 mm 2.0 mm Black PE

10181652

Price Range
£ 0.388 - £ 0.3729

Stock Levels
835 In stock
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 2.5 mm Black PE

10182086

Price Range
£ 1.5412 - £ 1.4862

Stock Levels
14 In stock
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm 3.0 mm 1.0 mm Black PE

10078129

Price Range
£ 0.276 - £ 0.2078

Stock Levels
1400 In stock
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 55.0 mm 34.0 mm 1.5 mm 4.0 mm Black PE

10181997

Price Range
£ 1.4174 - £ 1.3651

Stock Levels
425 In stock
Attributes
  • A
    55.0 mm
  • B
    34.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Black PE

10181430

Price Range
£ 0.194 - £ 0.1857

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 10.0 mm 1.0 mm 3.0 mm Black PE

10181669

Price Range
£ 0.5366 - £ 0.5146

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    10.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 20.0 mm 1.5 mm 2.0 mm White PE

10182000

Price Range
£ 1.4587 - £ 1.4036

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 10.0 mm 0.8 mm 2.0 mm Grey PE

10181812

Price Range
£ 0.5532 - £ 0.5312

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    10.0 mm
  • h1
    3.5 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.5 mm 2.5 mm Black PE

10181638

Price Range
£ 0.3454 - £ 0.3316

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 35.0 mm 25.0 mm 1.5 mm 2.0 mm White PE

10181645

Price Range
£ 0.388 - £ 0.3729

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm White PE

10181867

Price Range
£ 0.7445 - £ 0.7142

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 2.0 mm White PE

10181508

Price Range
£ 0.3344 - £ 0.3206

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 35.0 mm 15.0 mm 1.0 mm 3.0 mm White PE

10181584

Price Range
£ 0.2752 - £ 0.2642

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 34.0 mm 1.0 mm 3.5 mm Grey PE

10181928

Price Range
£ 0.7472 - £ 0.7169

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    34.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.0 mm