Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
358 results
Product SKUs information
Item Code Price range Availability B T2 Colour A Material T1 Type View
£ 0.5683 - £ 1.1946 328 In stock
70.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 0.4223 - £ 0.4408 Request the lead time here
25.0 mm
1.0 mm
Black
40.0 mm
PE
3.0 mm
1
£ 0.4169 - £ 0.5263 Request the lead time here
80.0 mm
1.0 mm
Black
80.0 mm
PE
2.5 mm
1
£ 0.5945 - £ 1.1043 Request the lead time here
70.0 mm
1.0 mm
Black
70.0 mm
PE
2.0 mm
1
£ 0.1299 - £ 0.2786 400 In stock
35.0 mm
1.0 mm
Black
35.0 mm
PE
3.0 mm
1
£ 7.7889 - £ 24.6673 25 In stock
100.0 mm
3.0 mm
Black
150.0 mm
PE
8.0 mm
1
£ 0.8793 - £ 0.8875 1863 In stock
60.0 mm
1.5 mm
Black
80.0 mm
PE
3.5 mm
1
£ 3.3577 - £ 7.0513 17 In stock
120.0 mm
2.0 mm
Black
120.0 mm
PE
4.0 mm
1
£ 0.0517 - £ 0.1086 Request the lead time here
30.0 mm
0.8 mm
Black
30.0 mm
PE
2.0 mm
1
£ 1.1986 - £ 2.5183 85 In stock
80.0 mm
3.0 mm
Black
100.0 mm
PE
5.5 mm
1
£ 0.4705 - £ 0.4904 90 In stock
30.0 mm
1.0 mm
White
40.0 mm
PE
3.0 mm
1
£ 2.0269 - £ 2.1119 Request the lead time here
20.0 mm
1.0 mm
Black
80.0 mm
PE
2.0 mm
1
£ 0.0853 - £ 0.179 Request the lead time here
25.0 mm
1.0 mm
Black
25.0 mm
PE
3.0 mm
1
£ 0.4223 - £ 0.4408 Request the lead time here
25.0 mm
1.0 mm
White
40.0 mm
PE
3.0 mm
1
£ 0.8587 - £ 1.8036 360 In stock
100.0 mm
1.5 mm
Black
100.0 mm
PE
3.0 mm
1
£ 4.9893 - £ 5.0885 Request the lead time here
80.0 mm
3.0 mm
Black
100.0 mm
PE
5.5 mm
1
£ 3.633 - £ 3.7018 2 In stock
50.0 mm
2.0 mm
Grey
90.0 mm
PE
4.5 mm
1
£ 0.3729 - £ 0.388 Request the lead time here
25.0 mm
1.5 mm
Grey
35.0 mm
PE
2.0 mm
1
£ 1.871 - £ 1.956 Request the lead time here
40.0 mm
1.0 mm
Grey
60.0 mm
PE
3.0 mm
1
£ 0.1376 - £ 0.2941 Request the lead time here
30.0 mm
1.5 mm
Black
30.0 mm
PE
2.0 mm
1
  • of 18
Rectangular Tube Insert 2.0 mm 1.0 mm Black PE

498709

Price Range
£ 1.1946 - £ 0.5683

Stock Levels
328 In stock
Attributes
  • A
    70.0 mm
  • B
    70.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Black PE

057402569903

Price Range
£ 0.4408 - £ 0.4223

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 2.5 mm 1.0 mm Black PE

498713

Price Range
£ 0.5263 - £ 0.4169

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 2.0 mm 1.0 mm Black PE

498710

Price Range
£ 1.1043 - £ 0.5945

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    70.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 3.0 mm 1.0 mm Black PE

498703

Price Range
£ 0.2786 - £ 0.1299

Stock Levels
400 In stock
Attributes
  • A
    35.0 mm
  • B
    35.0 mm
  • h1
    3.5 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm 3.0 mm 8.0 mm Black PE

498690

Price Range
£ 24.6673 - £ 7.7889

Stock Levels
25 In stock
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 3.5 mm 1.5 mm Black PE

498714

Price Range
£ 0.8875 - £ 0.8793

Stock Levels
1863 In stock
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 120.0 mm 120.0 mm 2.0 mm 4.0 mm Black PE

498697

Price Range
£ 7.0513 - £ 3.3577

Stock Levels
17 In stock
Attributes
  • A
    120.0 mm
  • B
    120.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 2.0 mm 0.8 mm Black PE

498701

Price Range
£ 0.1086 - £ 0.0517

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    30.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 100.0 mm 80.0 mm 3.0 mm 5.5 mm Black PE

498694

Price Range
£ 2.5183 - £ 1.1986

Stock Levels
85 In stock
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 40.0 mm 30.0 mm 1.0 mm 3.0 mm White PE

057403060303

Price Range
£ 0.4904 - £ 0.4705

Stock Levels
90 In stock
Attributes
  • A
    40.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 20.0 mm 1.0 mm 2.0 mm Black PE

057802069903

Price Range
£ 2.1119 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    20.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 3.0 mm 1.0 mm Black PE

498700

Price Range
£ 0.179 - £ 0.0853

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm White PE

057402560303

Price Range
£ 0.4408 - £ 0.4223

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 100.0 mm 100.0 mm 1.5 mm 3.0 mm Black PE

498692

Price Range
£ 1.8036 - £ 0.8587

Stock Levels
360 In stock
Attributes
  • A
    100.0 mm
  • B
    100.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 80.0 mm 3.0 mm 5.5 mm Black PE

057813069903

Price Range
£ 5.0885 - £ 4.9893

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm Grey PE

057807062003

Price Range
£ 3.7018 - £ 3.633

Stock Levels
2 In stock
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 35.0 mm 25.0 mm 1.5 mm 2.0 mm Grey PE

057352562003

Price Range
£ 0.388 - £ 0.3729

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 1.0 mm 3.0 mm Grey PE

057604062003

Price Range
£ 1.956 - £ 1.871

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 2.0 mm 1.5 mm Black PE

498702

Price Range
£ 0.2941 - £ 0.1376

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm