Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
350 results
Product SKUs information
Essentra Part Number Price range Availability B T2 Colour A Material T1 Type View
£ 0.1248 - £ 0.1514 2250 In stock
15.9 mm
1.0 mm
Black
34.9 mm
PE
3.0 mm
1
10079393 £ 0.6371 - £ 0.8256 Request the lead time here
38.1 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
£ 0.6151 - £ 0.9624 225 In stock
50.8 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
£ 1.6376 - £ 2.3128 1010 In stock
60.0 mm
2.0 mm
Black
120.0 mm
LDPE - PIR
4.0 mm
1
£ 0.8646 - £ 1.1002 4975 In stock
40.0 mm
2.0 mm
Grey
80.0 mm
LDPE - PIR
4.0 mm
1
£ 0.1376 - £ 0.2185 Request the lead time here
20.0 mm
1.0 mm
Black
35.0 mm
PE
3.0 mm
1
10079362 £ 0.1967 - £ 0.3483 Request the lead time here
25.0 mm
1.0 mm
Black
40.0 mm
PE
3.0 mm
1
£ 0.3371 - £ 0.3818 2350 In stock
30.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
£ 0.1121 - £ 0.1917 Request the lead time here
20.0 mm
1.0 mm
Grey
30.0 mm
LDPE - PIR
3.0 mm
1
£ 0.4403 - £ 0.6889 1200 In stock
40.0 mm
2.0 mm
Grey
60.0 mm
LDPE - PIR
4.0 mm
1
£ 0.2917 - £ 0.3027 Request the lead time here
15.0 mm
1.0 mm
Grey
20.0 mm
PE
1.5 mm
1
£ 0.1857 - £ 0.194 Request the lead time here
15.0 mm
1.0 mm
Grey
25.0 mm
PE
2.5 mm
1
£ 0.2268 - £ 0.4757 2700 In stock
25.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
£ 0.3252 - £ 1.1183 536 In stock
20.0 mm
1.0 mm
Black
45.0 mm
PE
3.0 mm
1
£ 0.2394 - £ 0.249 Request the lead time here
15.0 mm
1.0 mm
White
20.0 mm
PE
1.5 mm
1
£ 0.1857 - £ 0.194 2629 In stock
15.0 mm
1.0 mm
White
25.0 mm
PE
2.5 mm
1
£ 0.085 - £ 0.1825 1500 In stock
15.0 mm
1.0 mm
Black
30.0 mm
PE
2.5 mm
1
£ 0.4507 - £ 0.9461 Request the lead time here
30.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
£ 0.5726 - £ 0.7122 Request the lead time here
40.0 mm
1.0 mm
Black
80.0 mm
PE
3.0 mm
1
£ 0.1016 - £ 0.2136 195700 In stock
15.0 mm
1.0 mm
White
30.0 mm
LDPE - PIR
3.0 mm
1
  • of 18
Rectangular Tube Insert 34.9 mm 15.9 mm 1.0 mm 3.0 mm Black PE

10079324

Price Range
£ 0.1514 - £ 0.1248

Stock Levels
2250 In stock
Attributes
  • A
    34.9 mm
  • B
    15.9 mm
  • h1
    4.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 38.1 mm 2.0 mm 4.0 mm Black PE

10079393

Price Range
£ 0.8256 - £ 0.6371

Stock Levels
Request the lead time here
Attributes
  • A
    76.2 mm
  • B
    38.1 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 76.2 mm 50.8 mm 2.0 mm 4.0 mm Black PE

10079416

Price Range
£ 0.9624 - £ 0.6151

Stock Levels
225 In stock
Attributes
  • A
    76.2 mm
  • B
    50.8 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 120.0 mm 60.0 mm 2.0 mm 4.0 mm Black LDPE - PIR

10079423

Price Range
£ 2.3128 - £ 1.6376

Stock Levels
1010 In stock
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10121559

Price Range
£ 1.1002 - £ 0.8646

Stock Levels
4975 In stock
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

10079331

Price Range
£ 0.2185 - £ 0.1376

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 40.0 mm 25.0 mm 1.0 mm 3.0 mm Black PE

10079362

Price Range
£ 0.3483 - £ 0.1967

Stock Levels
Request the lead time here
Attributes
  • A
    40.0 mm
  • B
    25.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black PE

10079119

Price Range
£ 0.3818 - £ 0.3371

Stock Levels
2350 In stock
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

10078808

Price Range
£ 0.1917 - £ 0.1121

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 2.0 mm 4.0 mm Grey LDPE - PIR

10078921

Price Range
£ 0.6889 - £ 0.4403

Stock Levels
1200 In stock
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm Grey PE

10181348

Price Range
£ 0.3027 - £ 0.2917

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm Grey PE

10181423

Price Range
£ 0.194 - £ 0.1857

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Black PE

10377079

Price Range
£ 0.4757 - £ 0.2268

Stock Levels
2700 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    6.5 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

10246634

Price Range
£ 1.1183 - £ 0.3252

Stock Levels
536 In stock
Attributes
  • A
    45.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 1.0 mm 1.5 mm White PE

10181331

Price Range
£ 0.249 - £ 0.2394

Stock Levels
Request the lead time here
Attributes
  • A
    20.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm White PE

10181416

Price Range
£ 0.194 - £ 0.1857

Stock Levels
2629 In stock
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 2.5 mm Black PE

10377048

Price Range
£ 0.1825 - £ 0.085

Stock Levels
1500 In stock
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    6.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 30.0 mm 1.0 mm 3.0 mm Black PE

10377109

Price Range
£ 0.9461 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 1.0 mm 3.0 mm Black PE

10377130

Price Range
£ 0.7122 - £ 0.5726

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm White LDPE - PIR

10078488

Price Range
£ 0.2136 - £ 0.1016

Stock Levels
195700 In stock
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm