Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
358 results
Product SKUs information
Item Code Price range Availability B T2 Colour A Material T1 Type View
£ 0.0747 - £ 0.1568 Request the lead time here
25.0 mm
0.8 mm
Grey
25.0 mm
PE
2.0 mm
1
£ 6.5229 - £ 6.6467 Request the lead time here
100.0 mm
3.5 mm
White
120.0 mm
PE
6.0 mm
1
£ 1.5963 - £ 3.4317 Request the lead time here
120.0 mm
2.0 mm
White
120.0 mm
PE
4.0 mm
1
£ 10.1834 - £ 10.3898 Request the lead time here
100.0 mm
3.0 mm
White
150.0 mm
PE
8.0 mm
1
£ 10.1834 - £ 10.3898 Request the lead time here
100.0 mm
3.0 mm
Grey
150.0 mm
PE
8.0 mm
1
£ 8.9174 - £ 9.0963 2 In stock
50.0 mm
2.0 mm
Grey
150.0 mm
PE
4.0 mm
1
£ 3.742 - £ 3.8128 Request the lead time here
50.0 mm
2.0 mm
Black
90.0 mm
PE
4.5 mm
1
£ 0.2268 - £ 0.4757 800 In stock
25.0 mm
1.0 mm
Black
50.0 mm
PE
3.0 mm
1
£ 0.1899 - £ 0.1966 5000 In stock
20.0 mm
1.0 mm
White
40.0 mm
PE
3.0 mm
1
111408 £ 0.1016 - £ 0.1713 Request the lead time here
15.0 mm
1.0 mm
Grey
30.0 mm
PE
3.0 mm
1
£ 0.7555 - £ 1.0088 Request the lead time here
40.0 mm
2.0 mm
Grey
80.0 mm
PE
4.0 mm
1
£ 0.1857 - £ 0.194 Request the lead time here
15.0 mm
1.0 mm
White
25.0 mm
PE
2.5 mm
1
£ 0.3096 - £ 0.4489 Request the lead time here
30.0 mm
1.0 mm
Grey
50.0 mm
PE
3.0 mm
1
£ 0.4403 - £ 0.6889 Request the lead time here
40.0 mm
2.0 mm
Grey
60.0 mm
PE
4.0 mm
1
£ 0.3371 - £ 0.4438 Request the lead time here
30.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
£ 0.4169 - £ 0.5315 2526 In stock
30.0 mm
2.0 mm
Grey
60.0 mm
PE
4.0 mm
1
£ 0.3371 - £ 0.3818 1150 In stock
30.0 mm
1.0 mm
Black
60.0 mm
PE
3.0 mm
1
£ 0.6371 - £ 0.8256 Request the lead time here
38.1 mm
2.0 mm
White
76.2 mm
PE
4.0 mm
1
111547 £ 0.1376 - £ 0.2185 Request the lead time here
20.0 mm
1.0 mm
Black
35.0 mm
PE
3.0 mm
1
111514 £ 0.6371 - £ 0.8256 Request the lead time here
38.1 mm
2.0 mm
Black
76.2 mm
PE
4.0 mm
1
  • of 18
Rectangular Tube Insert 25.0 mm 25.0 mm 0.8 mm 2.0 mm Grey PE

111423

Price Range
£ 0.1568 - £ 0.0747

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    25.0 mm
  • h1
    3.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Rectangular Tube Insert 120.0 mm 100.0 mm White PE

057910060303

Price Range
£ 6.6467 - £ 6.5229

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    100.0 mm
  • h1
    6.0 mm
  • T1
    6.0 mm
  • T2
    3.5 mm
Rectangular Tube Insert 120.0 mm 60.0 mm White PE

111593

Price Range
£ 3.4317 - £ 1.5963

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    120.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm 3.0 mm 8.0 mm White PE

057914060303

Price Range
£ 10.3898 - £ 10.1834

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm 3.0 mm 8.0 mm Grey PE

057914062003

Price Range
£ 10.3898 - £ 10.1834

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 150.0 mm 50.0 mm 2.0 mm 4.0 mm Grey PE

057913062003

Price Range
£ 9.0963 - £ 8.9174

Stock Levels
2 In stock
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm Black PE

057807069903

Price Range
£ 3.8128 - £ 3.742

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 50.0 mm 25.0 mm 1.0 mm 3.0 mm Black PE

461316

Price Range
£ 0.4757 - £ 0.2268

Stock Levels
800 In stock
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h1
    6.5 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 3.0 mm 1.0 mm White PE

111378

Price Range
£ 0.1966 - £ 0.1899

Stock Levels
5000 In stock
Attributes
  • A
    40.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 3.0 mm Grey PE

111408

Price Range
£ 0.1713 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 40.0 mm 2.0 mm 4.0 mm Grey PE

111471

Price Range
£ 1.0088 - £ 0.7555

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 25.0 mm 15.0 mm 1.0 mm 2.5 mm White PE

057251560303

Price Range
£ 0.194 - £ 0.1857

Stock Levels
Request the lead time here
Attributes
  • A
    25.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 1.0 mm 3.0 mm Grey PE

111468

Price Range
£ 0.4489 - £ 0.3096

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm 2.0 mm 4.0 mm Grey PE

111453

Price Range
£ 0.6889 - £ 0.4403

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black PE

111482

Price Range
£ 0.4438 - £ 0.3371

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 2.0 mm 4.0 mm Grey PE

111452

Price Range
£ 0.5315 - £ 0.4169

Stock Levels
2526 In stock
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 60.0 mm 30.0 mm 1.0 mm 3.0 mm Black PE

111481

Price Range
£ 0.3818 - £ 0.3371

Stock Levels
1150 In stock
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 38.1 mm 2.0 mm 4.0 mm White PE

111628

Price Range
£ 0.8256 - £ 0.6371

Stock Levels
Request the lead time here
Attributes
  • A
    76.2 mm
  • B
    38.1 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 35.0 mm 20.0 mm 1.0 mm 3.0 mm Black PE

111547

Price Range
£ 0.2185 - £ 0.1376

Stock Levels
Request the lead time here
Attributes
  • A
    35.0 mm
  • B
    20.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 76.2 mm 38.1 mm 2.0 mm 4.0 mm Black PE

111514

Price Range
£ 0.8256 - £ 0.6371

Stock Levels
Request the lead time here
Attributes
  • A
    76.2 mm
  • B
    38.1 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm