Menu Search

Rectangular Tube Inserts

In stock

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
358 results
Product SKUs information
Item Code Price range Availability B T2 Colour A Material T1 Type View
£ 5.1055 - £ 5.2018 Request the lead time here
60.0 mm
2.0 mm
White
120.0 mm
PE
4.0 mm
1
£ 8.9174 - £ 9.0963 Request the lead time here
50.0 mm
2.0 mm
White
150.0 mm
PE
4.0 mm
1
£ 1.899 - £ 1.9816 Request the lead time here
30.0 mm
1.0 mm
Grey
80.0 mm
PE
2.5 mm
1
£ 3.977 - £ 4.0596 Request the lead time here
70.0 mm
3.0 mm
Black
90.0 mm
PE
5.5 mm
1
£ 3.633 - £ 3.7018 Request the lead time here
40.0 mm
3.0 mm
Grey
120.0 mm
PE
5.0 mm
1
£ 3.5642 - £ 3.633 Request the lead time here
30.0 mm
1.5 mm
Grey
120.0 mm
PE
2.0 mm
1
£ 5.532 - £ 5.6422 Request the lead time here
80.0 mm
2.0 mm
White
140.00 mm
PE
4.5 mm
1
£ 6.2477 - £ 6.3715 4 In stock
80.0 mm
2.0 mm
White
120.0 mm
PE
3.0 mm
1
£ 3.5917 - £ 3.6605 6 In stock
60.0 mm
2.5 mm
White
100.0 mm
PE
4.5 mm
1
£ 4.844 - £ 4.9403 Request the lead time here
80.0 mm
3.0 mm
White
100.0 mm
PE
5.5 mm
1
£ 10.1834 - £ 10.3898 Request the lead time here
100.0 mm
3.0 mm
White
150.0 mm
PE
8.0 mm
1
£ 9.1849 - £ 9.3692 Request the lead time here
50.0 mm
2.0 mm
Black
150.0 mm
PE
4.0 mm
1
£ 3.8412 - £ 3.9262 Request the lead time here
30.0 mm
1.5 mm
Black
120.0 mm
PE
2.0 mm
1
£ 3.9121 - £ 3.9971 Request the lead time here
70.0 mm
3.0 mm
Grey
90.0 mm
PE
5.5 mm
1
£ 1.7859 - £ 1.8568 Request the lead time here
30.0 mm
1.5 mm
Black
100.0 mm
PE
3.5 mm
1
£ 4.9893 - £ 5.0885 Request the lead time here
80.0 mm
3.0 mm
Black
100.0 mm
PE
5.5 mm
1
£ 10.4889 - £ 10.7016 Request the lead time here
100.0 mm
3.0 mm
Black
150.0 mm
PE
8.0 mm
1
£ 0.3206 - £ 0.3344 Request the lead time here
15.0 mm
1.0 mm
White
30.0 mm
PE
2.0 mm
1
£ 3.3027 - £ 3.3715 Request the lead time here
60.0 mm
1.5 mm
White
80.0 mm
PE
3.5 mm
1
£ 0.8119 - £ 0.8463 Request the lead time here
30.0 mm
1.0 mm
White
50.0 mm
PE
3.0 mm
1
  • of 18
Rectangular Tube Insert 120.0 mm 60.0 mm 2.0 mm 4.0 mm White PE

057906060303

Price Range
£ 5.2018 - £ 5.1055

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 150.0 mm 50.0 mm 2.0 mm 4.0 mm White PE

057913060303

Price Range
£ 9.0963 - £ 8.9174

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 80.0 mm 30.0 mm 1.0 mm 2.5 mm Grey PE

057803062003

Price Range
£ 1.9816 - £ 1.899

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Rectangular Tube Insert 90.0 mm 70.0 mm 3.0 mm 5.5 mm Black PE

057808069903

Price Range
£ 4.0596 - £ 3.977

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    70.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 120.0 mm 40.0 mm 3.0 mm 5.0 mm Grey PE

057904062003

Price Range
£ 3.7018 - £ 3.633

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    40.0 mm
  • h1
    6.0 mm
  • T1
    5.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 120.0 mm 30.0 mm 1.5 mm 2.0 mm Grey PE

057903062003

Price Range
£ 3.633 - £ 3.5642

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 140.00 mm 80.0 mm White PE

057912060303

Price Range
£ 5.6422 - £ 5.532

Stock Levels
Request the lead time here
Attributes
  • A
    140.00 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    4.5 mm
  • T2
    2.0 mm
Rectangular Tube Insert 120.0 mm 80.0 mm 2.0 mm 3.0 mm White PE

057908060303

Price Range
£ 6.3715 - £ 6.2477

Stock Levels
4 In stock
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 100.0 mm 60.0 mm 2.5 mm 4.5 mm White PE

057812060303

Price Range
£ 3.6605 - £ 3.5917

Stock Levels
6 In stock
Attributes
  • A
    100.0 mm
  • B
    60.0 mm
  • h1
    6.0 mm
  • T1
    4.5 mm
  • T2
    2.5 mm
Rectangular Tube Insert 100.0 mm 80.0 mm 3.0 mm 5.5 mm White PE

057813060303

Price Range
£ 4.9403 - £ 4.844

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm 3.0 mm 8.0 mm White PE

057914060303

Price Range
£ 10.3898 - £ 10.1834

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 150.0 mm 50.0 mm 2.0 mm 4.0 mm Black PE

057913069903

Price Range
£ 9.3692 - £ 9.1849

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    50.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Rectangular Tube Insert 120.0 mm 30.0 mm 1.5 mm 2.0 mm Black PE

057903069903

Price Range
£ 3.9262 - £ 3.8412

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Rectangular Tube Insert 90.0 mm 70.0 mm 3.0 mm 5.5 mm Grey PE

057808062003

Price Range
£ 3.9971 - £ 3.9121

Stock Levels
Request the lead time here
Attributes
  • A
    90.0 mm
  • B
    70.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 100.0 mm 30.0 mm 1.5 mm 3.5 mm Black PE

057809069903

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 100.0 mm 80.0 mm 3.0 mm 5.5 mm Black PE

057813069903

Price Range
£ 5.0885 - £ 4.9893

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    80.0 mm
  • h1
    6.0 mm
  • T1
    5.5 mm
  • T2
    3.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm 3.0 mm 8.0 mm Black PE

057914069903

Price Range
£ 10.7016 - £ 10.4889

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h1
    7.0 mm
  • T1
    8.0 mm
  • T2
    3.0 mm
Rectangular Tube Insert 30.0 mm 15.0 mm 1.0 mm 2.0 mm White PE

057301560303

Price Range
£ 0.3344 - £ 0.3206

Stock Levels
Request the lead time here
Attributes
  • A
    30.0 mm
  • B
    15.0 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Rectangular Tube Insert 80.0 mm 60.0 mm 1.5 mm 3.5 mm White PE

057806060303

Price Range
£ 3.3715 - £ 3.3027

Stock Levels
Request the lead time here
Attributes
  • A
    80.0 mm
  • B
    60.0 mm
  • h1
    5.0 mm
  • T1
    3.5 mm
  • T2
    1.5 mm
Rectangular Tube Insert 50.0 mm 30.0 mm 1.0 mm 3.0 mm White PE

057503060303

Price Range
£ 0.8463 - £ 0.8119

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    30.0 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm