Menu Search

Reducers - Brass

In stock

Reducers - Brass are essential components used in plumbing and industrial applications to facilitate the connection between pipes or fittings of different sizes. These brass reducers are specifically designed to provide a reliable and durable solution for joining pipes with varying diameters. The main characteristic of brass reducers is their high-quality brass construction, which offers excellent corrosion resistance, durability, and strength. With their precision engineering and smooth finish, these reducers ensure a tight and leak-free connection between different pipe sizes.

The benefits of brass reducers are manifold. Firstly, they enable a seamless transition between pipes or fittings of different sizes, allowing for efficient flow control and system compatibility. The use of brass as the material of choice provides exceptional durability and resistance to corrosion, making brass reducers ideal for both indoor and outdoor applications. Another advantage is the versatility of brass reducers, as they can be used with various pipe materials such as copper, PVC, or steel, offering compatibility across different systems. Furthermore, brass reducers are easy to install, thanks to their threaded design, ensuring a secure and hassle-free connection. Their reliability and durability ensure long-term performance, reducing maintenance and replacement costs.

  • Material: Brass

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability Thread Size View
£ 6.6178 - £ 14.8198 Request the lead time here
M32 x M16
1335885 £ 13.6548 - £ 14.2327 Request the lead time here
M50 x M40
1335875 £ 4.3059 - £ 9.645 Request the lead time here
M25 x M16
£ 27.1073 - £ 27.6563 Request the lead time here
M63 x M50
£ 28.1332 - £ 28.6967 Request the lead time here
M50 x M25
1335879 £ 5.7798 - £ 12.9503 Request the lead time here
M32 x M25
£ 30.2284 - £ 30.8497 Request the lead time here
M63 x M40
1335880 £ 12.5566 - £ 28.7184 25 In stock
M40 x 20
£ 7.3548 - £ 16.1473 Request the lead time here
M16 x M12
£ 16.5736 - £ 17.2671 Request the lead time here
M50 x M32
£ 2.0084 - £ 4.4703 1300 In stock
M20 x M16
£ 10.6493 - £ 24.3293 Request the lead time here
M40 x M32
£ 4.2192 - £ 9.2115 794 In stock
M25 x 20
£ 11.0105 - £ 25.1963 Request the lead time here
M40 x M25
£ 6.4444 - £ 14.4134 444 In stock
M32 x M20
£ 2.2974 - £ 5.1205 80 In stock
M20 x M12
£ 36.8462 - £ 37.5976 Request the lead time here
M63 x M32
Reducer M32 x 1.5 M16 x 1.5 36.0 mm Brass

1335877

Price Range
£ 14.8198 - £ 6.6178

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M16 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M32 x 1.5
  • Thread Size
    M32 x M16
Reducer M50 x 1.5 M40 x 1.5 55.0 mm Brass

1335885

Price Range
£ 14.2327 - £ 13.6548

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M40 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M50 x 1.5
  • Thread Size
    M50 x M40
Reducer M25 x 1.5 M16 x 1.5 29.0 mm Brass

1335875

Price Range
£ 9.645 - £ 4.3059

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M16 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M25 x 1.5
  • Thread Size
    M25 x M16
Reducer M63 x 1.5 M50 x 1.5 68.0 mm Brass

1335888

Price Range
£ 27.6563 - £ 27.1073

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M50 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M63 x 1.5
  • Thread Size
    M63 x M50
Reducer M50 x 1.5 M25 x 1.5 55.0 mm Brass

1335883

Price Range
£ 28.6967 - £ 28.1332

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M25 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M50 x 1.5
  • Thread Size
    M50 x M25
Reducer M32 x 1.5 M25 x 1.5 36.0 mm Brass

1335879

Price Range
£ 12.9503 - £ 5.7798

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M25 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M32 x 1.5
  • Thread Size
    M32 x M25
Reducer M63 x 1.5 M40 x 1.5 68.0 mm Brass

1335887

Price Range
£ 30.8497 - £ 30.2284

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M40 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M63 x 1.5
  • Thread Size
    M63 x M40
Reducer M40 x 1.5 M20 x 1.5 46.0 mm Brass

1335880

Price Range
£ 28.7184 - £ 12.5566

Stock Levels
25 In stock
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M20 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M40 x 1.5
  • Thread Size
    M40 x 20
Reducer M16 x 1.5 M12 x 1.5 24.0 mm Brass

1335872

Price Range
£ 16.1473 - £ 7.3548

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M12 x 1.5
  • Price per piece incl VAT
    18.3492 GBP
  • Commodity Code
    7419809099
  • External Thread Size
    M16 x 1.5
Reducer M50 x 1.5 M32 x 1.5 55.0 mm Brass

1335884

Price Range
£ 17.2671 - £ 16.5736

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M32 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M50 x 1.5
  • Thread Size
    M50 x M32
Reducer M20 x 1.5 M16 x 1.5 24.0 mm Brass

1335874

Price Range
£ 4.4703 - £ 2.0084

Stock Levels
1300 In stock
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M16 x 1.5
  • Price per piece incl VAT
    5.0799 GBP
  • Commodity Code
    7419809099
  • External Thread Size
    M20 x 1.5
Reducer M40 x 1.5 M32 x 1.5 46.0 mm Brass

1335882

Price Range
£ 24.3293 - £ 10.6493

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M32 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M40 x 1.5
  • Thread Size
    M40 x M32
Reducer M25 x 1.5 M20 x 1.5 29.0 mm Brass

1335876

Price Range
£ 9.2115 - £ 4.2192

Stock Levels
794 In stock
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M20 x 1.5
  • Price per piece incl VAT
    10.4676 GBP
  • Commodity Code
    7419809099
  • External Thread Size
    M25 x 1.5
Reducer M40 x 1.5 M25 x 1.5 46.0 mm Brass

1335881

Price Range
£ 25.1963 - £ 11.0105

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M25 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M40 x 1.5
  • Thread Size
    M40 x M25
Reducer M32 x 1.5 M20 x 1.5 36.0 mm Brass

1335878

Price Range
£ 14.4134 - £ 6.4444

Stock Levels
444 In stock
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M20 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M32 x 1.5
  • Thread Size
    M32 x M20
Reducer M20 x 1.5 M12 x 1.5 24.0 mm Brass

1335873

Price Range
£ 5.1205 - £ 2.2974

Stock Levels
80 In stock
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M12 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M20 x 1.5
  • Thread Size
    M20 x M12
Reducer M63 x 1.5 M32 x 1.5 68.0 mm Brass

1335886

Price Range
£ 37.5976 - £ 36.8462

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nickel Plated Brass
  • Internal Thread Size
    M32 x 1.5
  • Commodity Code
    7419809099
  • External Thread Size
    M63 x 1.5
  • Thread Size
    M63 x M32