These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| £ 0.0928 - £ 0.0986 | 2075 In stock |
2 in
50.8 mm
|
8 in
203.2 mm
|
||
| £ 0.125 - £ 0.1302 | Request the lead time here |
3 in
76.2 mm
|
11.65 in
295.9 mm
|
||
| £ 2.9199 - £ 2.9199 | Request the lead time here |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
| £ 2.0552 - £ 2.0552 | Request the lead time here |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
| £ 2.3387 - £ 2.3387 | Request the lead time here |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||
| £ 1.7576 - £ 1.7576 | Request the lead time here |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
| £ 1.3167 - £ 1.3167 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| £ 0.7994 - £ 0.7994 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||
| £ 1.1693 - £ 1.1693 | Request the lead time here |
1.181 in
30.0 mm
|
4.921 in
125.0 mm
|
||
| £ 1.8284 - £ 1.8284 | 11716 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| £ 2.1119 - £ 2.1119 | Request the lead time here |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
| 10248041 | £ 3.5152 - £ 3.5152 | 2000 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
|
| £ 0.7994 - £ 0.7994 | 5962 In stock |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
| £ 1.63 - £ 1.63 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
| £ 0.9567 - £ 0.9567 | Request the lead time here |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
| £ 0.5031 - £ 0.5031 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||
| £ 1.5166 - £ 1.5166 | Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| £ 1.3664 - £ 1.3664 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
| £ 0.4209 - £ 0.4209 | Request the lead time here |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||
| £ 2.4805 - £ 2.4805 | Request the lead time here |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue