Menu Search

Releasable Cable Ties

In stock

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.125 - £ 0.1302 837 In stock
295.9 mm
£ 0.1017 - £ 0.106 Request the lead time here
48.0 mm
206.0 mm
£ 0.0928 - £ 0.0986 3000 In stock
203.2 mm
£ 0.1199 - £ 0.1248 600 In stock
48.0 mm
206.0 mm
£ 0.7994 - £ 0.7994 Request the lead time here
55.0 mm
200.0 mm
£ 1.7576 - £ 1.7576 Request the lead time here
88.0 mm
300.0 mm
£ 0.9567 - £ 0.9567 Request the lead time here
55.0 mm
200.0 mm
£ 2.1119 - £ 2.1119 Request the lead time here
88.0 mm
300.0 mm
£ 0.7994 - £ 0.7994 Request the lead time here
39.0 mm
150.0 mm
£ 0.4209 - £ 0.4209 Request the lead time here
25.0 mm
100.0 mm
£ 0.5031 - £ 0.5031 Request the lead time here
25.0 mm
100.0 mm
£ 2.3387 - £ 2.3387 Request the lead time here
65.0 mm
250.0 mm
£ 1.3167 - £ 1.3167 Request the lead time here
35.0 mm
150.0 mm
£ 1.1693 - £ 1.1693 Request the lead time here
30.0 mm
125.0 mm
£ 2.4805 - £ 2.4805 Request the lead time here
102.0 mm
370.0 mm
£ 2.0552 - £ 2.0552 Request the lead time here
102.0 mm
370.0 mm
£ 2.9199 - £ 2.9199 90 In stock
80.0 mm
300.0 mm
£ 2.8065 - £ 2.8065 Request the lead time here
65.0 mm
250.0 mm
£ 0.6647 - £ 0.6647 Request the lead time here
39.0 mm
150.0 mm
WIT-50SR-M £ 0.0928 - £ 0.0986 970 In stock
152.4 mm
  • of 2
Cable Tie 295.9 mm PA66 Natural

WIT-50LR-M

Price Range
£ 0.1302 - £ 0.125

Stock Levels
837 In stock
Attributes
  • Colour
    Natural
  • Overall Length
    295.9 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 206.0 mm 48.0 mm PA66 Natural

WIT-RT-1-M

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    48.0 mm
  • Overall Length
    206.0 mm
  • Overall Width
    7.6 mm
  • Full Material
    Nylon 6/6
Cable Tie 203.2 mm PA66 Natural

WIT-50RR-M

Price Range
£ 0.0986 - £ 0.0928

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Overall Length
    203.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 7.6 mm 206.0 mm 48.0 mm PA Black

WIT-RT-1-UVB-M

Price Range
£ 0.1248 - £ 0.1199

Stock Levels
600 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
  • Maximum Cable Bundle Diameter
    48.0 mm
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Natural

461255

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Natural

461257

Price Range
£ 1.7576 - £ 1.7576

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 200.0 mm 55.0 mm PA Black

461274

Price Range
£ 0.9567 - £ 0.9567

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 300.0 mm 88.0 mm PA Black

461276

Price Range
£ 2.1119 - £ 2.1119

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.7 mm 150.0 mm 39.0 mm PA Black

461273

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Natural

461253

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 3.6 mm 100.0 mm 25.0 mm PA Black

461272

Price Range
£ 0.5031 - £ 0.5031

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Black

461251

Price Range
£ 2.3387 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 150.0 mm 35.0 mm PA Black

461249

Price Range
£ 1.3167 - £ 1.3167

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 125.0 mm 30.0 mm PA Black

461248

Price Range
£ 1.1693 - £ 1.1693

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Black

461277

Price Range
£ 2.4805 - £ 2.4805

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.8 mm 370.0 mm 102.0 mm PA Natural

461258

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 8.0 mm 300.0 mm 80.0 mm PA Black

461252

Price Range
£ 2.9199 - £ 2.9199

Stock Levels
90 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 7.6 mm 250.0 mm 65.0 mm PA Natural

461270

Price Range
£ 2.8065 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 4.6 mm 150.0 mm 39.0 mm PA Natural

461254

Price Range
£ 0.6647 - £ 0.6647

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Natural
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Tooth Material
    Nylon
Cable Tie 152.4 mm PA66 Natural

WIT-50SR-M

Price Range
£ 0.0986 - £ 0.0928

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790