Menu Search

Retaining Rings

In stock

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
8 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Compatible Thread Sizes (All) Thickness View
£ 0.0926 - £ 0.0946 24450 In stock
£ 0.0889 - £ 0.0907 43400 In stock
£ 0.1431 - £ 0.1459 2000 In stock
£ 0.0694 - £ 0.0708 36400 In stock
£ 0.0772 - £ 0.0787 40424 In stock
£ 0.1235 - £ 0.126 24400 In stock
£ 0.0849 - £ 0.0865 53150 In stock
£ 0.045 - £ 0.045 31000 In stock
Retaining Ring 7.0 mm 14.0 mm POM Black

011207059905

Price Range
£ 0.0946 - £ 0.0926

Stock Levels
24450 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790
Retaining Ring 6.0 mm 14.0 mm POM Black

011206059905

Price Range
£ 0.0907 - £ 0.0889

Stock Levels
43400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790
Retaining Ring 12.0 mm 23.0 mm POM Black

011212059905

Price Range
£ 0.1459 - £ 0.1431

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790
Retaining Ring 3.2 mm 7.0 mm POM Black

011203259905

Price Range
£ 0.0708 - £ 0.0694

Stock Levels
36400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790
Retaining Ring 4.0 mm 9.0 mm POM Black

011204059905

Price Range
£ 0.0787 - £ 0.0772

Stock Levels
40424 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790
Retaining Ring 9.0 mm 18.5 mm POM Black

011209059905

Price Range
£ 0.126 - £ 0.1235

Stock Levels
24400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790
Retaining Ring 5.0 mm 11.0 mm POM Black

011205059905

Price Range
£ 0.0865 - £ 0.0849

Stock Levels
53150 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790
Retaining Ring 2.3 mm 6.0 mm POM Black

011202359905

Price Range
£ 0.045 - £ 0.045

Stock Levels
31000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Commodity Code
    3926909790