Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness Compatible Screw Sizes View
£ 0.0231 - £ 0.0231 51804 In stock
Blue
LDPE - PIR
3.2 mm
6.0 mm
1.0 mm
£ 0.0303 - £ 0.0303 73000 In stock
Grey
LDPE - PIR
2.7 mm
5.0 mm
1.5 mm
£ 0.1304 - £ 0.1304 20058 In stock
Natural
HDPE
5.2 mm
16.0 mm
1.6 mm
£ 0.029 - £ 0.029 31319 In stock
Red
LDPE - PIR
4.3 mm
9.0 mm
1.1 mm
£ 0.0299 - £ 0.0299 17000 In stock
Blue
LDPE - PIR
2.7 mm
5.0 mm
1.0 mm
£ 0.0644 - £ 0.0657 458998 In stock
Blue
LDPE - PIR
8.4 mm
15.0 mm
1.5 mm
£ 0.0904 - £ 0.0922 93768 In stock
Natural
PA
18.0 mm
2.0 mm
£ 0.0931 - £ 0.0949 26032 In stock
Black
PVC
18.2 mm
2.0 mm
£ 0.0265 - £ 0.0265 109949 In stock
Grey
LDPE - PIR
3.2 mm
5.5 mm
2.1 mm
£ 0.0276 - £ 0.0276 6924 In stock
Blue
LDPE - PIR
5.3 mm
10.0 mm
1.0 mm
£ 0.0962 - £ 0.0982 18996 In stock
Black
PVC
4.3 mm
18.0 mm
2.0 mm
£ 0.0253 - £ 0.0253 62858 In stock
Natural
PA
9.0 mm
1.4 mm
10070734 £ 0.0806 - £ 0.0806 64847 In stock
Natural
HDPE
8.0 mm
0.8 mm
10070857 £ 0.1587 - £ 0.1587 38000 In stock
Natural
HDPE
12.0 mm
1.6 mm
£ 0.3019 - £ 0.3146 Request the lead time here
Natural
PA
30.0 mm
3.0 mm
10070758 £ 0.0817 - £ 0.0817 39043 In stock
Natural
HDPE
4.3 mm
10.0 mm
0.8 mm
£ 0.0644 - £ 0.0657 67634 In stock
Grey
LDPE - PIR
8.4 mm
13.0 mm
2.7 mm
10070796 £ 0.4493 - £ 0.4493 3257 In stock
Natural
HDPE
13.6 mm
32.0 mm
3.0 mm
£ 0.1067 - £ 0.1067 205980 In stock
Natural
HDPE
10.0 mm
1.0 mm
£ 0.0234 - £ 0.029 Request the lead time here
Natural
Nylon 6/6
  • of 7
Retaining Washer 3.2 mm 6.0 mm 1.0 mm LDPE - PIR

10116852

Price Range
£ 0.0231 - £ 0.0231

Stock Levels
51804 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Material
    LDPE - PIR
  • Full Material
    Low Density Polyethylene
Retaining Washer 2.7 mm 5.0 mm 1.5 mm LDPE - PIR

10116784

Price Range
£ 0.0303 - £ 0.0303

Stock Levels
73000 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    1.5 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 6.4 mm 16.0 mm 1.6 mm HDPE

10070826

Price Range
£ 0.1304 - £ 0.1304

Stock Levels
20058 In stock
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Retaining Washer 4.3 mm 9.0 mm 1.1 mm LDPE - PIR

10116746

Price Range
£ 0.029 - £ 0.029

Stock Levels
31319 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.1 mm
  • Material
    LDPE - PIR
  • Full Material
    Low Density Polyethylene
Retaining Washer 2.7 mm 5.0 mm 1.0 mm LDPE - PIR

10116845

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
17000 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    1.0 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 8.4 mm 15.0 mm 1.5 mm LDPE - PIR

10116890

Price Range
£ 0.0657 - £ 0.0644

Stock Levels
458998 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 6.4 mm 18.0 mm 2.0 mm PA

10055946

Price Range
£ 0.0922 - £ 0.0904

Stock Levels
93768 In stock
Attributes
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Retaining Washer 6.4 mm 18.2 mm 2.0 mm PVC

10117309

Price Range
£ 0.0949 - £ 0.0931

Stock Levels
26032 In stock
Attributes
  • Outside Diameter
    18.2 mm
  • Thickness
    2.0 mm
  • Material
    PVC
  • Full Material
    PVC
  • Colour
    Black
Retaining Washer 3.2 mm 5.5 mm 2.1 mm LDPE - PIR

10116791

Price Range
£ 0.0265 - £ 0.0265

Stock Levels
109949 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    5.5 mm
  • Thickness
    2.1 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 5.3 mm 10.0 mm 1.0 mm LDPE - PIR

10116876

Price Range
£ 0.0276 - £ 0.0276

Stock Levels
6924 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Flat Washer 4.3 mm 18.0 mm 2.0 mm PVC

10117408

Price Range
£ 0.0982 - £ 0.0962

Stock Levels
18996 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Material
    PVC
  • Full Material
    Nylon 6/6
Retaining Washer 4.3 mm 9.0 mm 1.4 mm PA

10041727

Price Range
£ 0.0253 - £ 0.0253

Stock Levels
62858 In stock
Attributes
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Retaining Washer 3.2 mm 8.0 mm 0.8 mm HDPE

10070734

Price Range
£ 0.0806 - £ 0.0806

Stock Levels
64847 In stock
Attributes
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Retaining Washer 8.4 mm 12.0 mm 1.6 mm HDPE

10070857

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
38000 In stock
Attributes
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Retaining Washer 6.4 mm 30.0 mm 3.0 mm PA

10117439

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Material
    PA
  • Full Material
    Polyamide 66
  • Colour
    Natural
Retaining Washer 4.3 mm 10.0 mm 0.8 mm HDPE

10070758

Price Range
£ 0.0817 - £ 0.0817

Stock Levels
39043 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Retaining Washer 8.4 mm 13.0 mm 2.7 mm LDPE - PIR

10116838

Price Range
£ 0.0657 - £ 0.0644

Stock Levels
67634 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    2.7 mm
  • Material
    LDPE - PIR
  • Full Material
    Polyamide 66
Retaining Washer 17.0 mm 32.0 mm 3.0 mm HDPE

10070796

Price Range
£ 0.4493 - £ 0.4493

Stock Levels
3257 In stock
Attributes
  • Inside Diameter
    13.6 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    3.0 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Retaining Washer 5.3 mm 10.0 mm 1.0 mm HDPE

10280911

Price Range
£ 0.1067 - £ 0.1067

Stock Levels
205980 In stock
Attributes
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
  • Colour
    Natural
Washer 5.0 mm 0.421 in 0.120 in Nylon 6/6

10354902

Price Range
£ 0.029 - £ 0.0234

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon 6/6
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Commodity Code
    3926909790