Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10381779 | £ 0.1573 - £ 0.1601 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.055 - 0.063 in
1.4 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.13 in
3.3 mm
|
|
| £ 0.1238 - £ 0.1263 | 4712 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.3713 - £ 0.3855 | Request the lead time here |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.413 in
10.5 mm
|
||
| £ 0.2877 - £ 0.299 | 190 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.311 in
7.9 mm
|
||
| £ 0.2282 - £ 0.2367 | 14096 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3926 - £ 0.4082 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.055 - 0.063 in
1.4 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2367 - £ 0.2466 | 7868 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.236 in
6.0 mm
|
||
| 10151853 | £ 0.126 - £ 0.1286 | 2004 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1382 - £ 0.1409 | 2000 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.004 - 0.047 in
0.1 - 1.2 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2612 - £ 0.2823 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.3387 - £ 0.3529 | 411 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1573 - £ 0.1601 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.055 - 0.063 in
1.4 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.2612 - £ 0.2823 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1295 - £ 0.1321 | 26945 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.354 in
9.0 mm
|
||
| £ 0.1278 - £ 0.142 | 1080 In stock |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.197 in
5.0 mm
|
||
| 10023433 | £ 0.1695 - £ 0.1884 | 67 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.1367 - £ 0.3109 | 2000 In stock |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.0834 - £ 0.1368 | 4000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0358 - £ 0.0389 | 2029 In stock |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.354 in
9.0 mm
|
||
| 10001974 | £ 0.1417 - £ 0.1474 | 15906 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.551 in
14.0 mm