Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.2367 - £ 0.2466 7868 In stock
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
6.0 mm
£ 0.1803 - £ 0.2052 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.1124 - £ 0.117 919 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
19.1 mm
£ 0.2612 - £ 0.2823 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
15.9 mm
£ 0.1251 - £ 0.139 2700 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
7.9 mm
£ 0.1913 - £ 0.1998 4000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
7.0 mm
10023969 £ 0.1195 - £ 0.1328 Request the lead time here
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.65 mm
12.7 mm
10023600 £ 0.1184 - £ 0.1443 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.1167 - £ 0.1217 2000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.1184 - £ 0.1443 2977 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
12.7 mm
£ 0.2127 - £ 0.2425 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.0929 - £ 0.0988 23891 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
6.4 mm
£ 0.189 - £ 0.2152 10000 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.0956 - £ 0.1062 13985 In stock
3.2 mm
5.4 mm
1.6 mm
0.8 - 0.8 mm
8.0 mm
£ 0.1184 - £ 0.1443 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.189 - £ 0.2152 1300 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
£ 0.3019 - £ 0.3019 Request the lead time here
10.0 mm
10.0 mm
1.4 - 2.0 mm
1.4 - 2.0 mm
10.2 mm
£ 0.2127 - £ 0.2425 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
10023679 £ 0.2127 - £ 0.2425 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
£ 0.2127 - £ 0.2425 996 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
  • of 13
Reverse Locking Standoff 6.0 mm PA6 Natural

10067727

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
7868 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10023518

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 19.1 mm Nylon 6/6 UL94 V-2 Natural

10002100

Price Range
£ 0.117 - £ 0.1124

Stock Levels
919 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10023426

Price Range
£ 0.2823 - £ 0.2612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 7.9 mm Nylon 6/6 UL94 V-2 Natural

10023884

Price Range
£ 0.139 - £ 0.1251

Stock Levels
2700 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    7.9 mm
Reverse Locking Standoff 7.0 mm PA6 UL94 V-0 Natural

10002018

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10023969

Price Range
£ 0.1328 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10023600

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

10002254

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10023723

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
2977 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-2 Black

10023709

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10002155

Price Range
£ 0.0988 - £ 0.0929

Stock Levels
23891 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10023624

Price Range
£ 0.2152 - £ 0.189

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10023082

Price Range
£ 0.1062 - £ 0.0956

Stock Levels
13985 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10023693

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 14.3 mm PA6 UL94 V-0 Natural

10023778

Price Range
£ 0.2152 - £ 0.189

Stock Levels
1300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 10.2 mm PA6 UL94 V-2 Natural

10381427

Price Range
£ 0.3019 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    10.0 mm
  • Panel Thickness A Range
    1.4 - 2.0 mm
Reverse Locking Standoff 7.9 mm PA6 UL94 V-2 Black

10023648

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

10023679

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

10023617

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
996 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm