Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | D | H | Pipe Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3989 - £ 0.6205 | Request the lead time here |
|
2.862 in
72.7 mm
|
1.181 in
30.0 mm
|
2.874 in
73.0 mm
|
||
| £ 0.0726 - £ 0.1129 | Request the lead time here |
|
1.091 in
27.7 mm
|
1.236 in
31.4 mm
|
|
||
| £ 0.4042 - £ 0.4491 | Request the lead time here |
|
4.311 in
109.5 mm
|
1.378 in
35.0 mm
|
4.331 in
110.0 mm
|
||
| £ 0.6715 - £ 0.7462 | Request the lead time here |
|
7.598 in
193.0 mm
|
1.575 in
40.0 mm
|
7.626 in
193.7 mm
|
||
| £ 0.1739 - £ 0.2706 | Request the lead time here |
|
2.224 in
56.5 mm
|
0.984 in
25.0 mm
|
2.244 in
57.0 mm
|
||
| £ 0.3696 - £ 0.4107 | Request the lead time here |
|
4.134 in
105.0 mm
|
1.378 in
35.0 mm
|
4.134 in
105.0 mm
|
||
| £ 0.5043 - £ 0.5603 | Request the lead time here |
5"
|
5.453 in
138.5 mm
|
1.378 in
35.0 mm
|
5.5 in
139.7 mm
|
||
| £ 0.0516 - £ 0.0803 | Request the lead time here |
|
0.618 in
15.7 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.4634 - £ 0.7209 | Request the lead time here |
|
4.232 in
107.5 mm
|
1.378 in
35.0 mm
|
4.252 in
108.0 mm
|
||
| £ 0.6556 - £ 0.7285 | Request the lead time here |
6"
|
6.575 in
167.0 mm
|
1.378 in
35.0 mm
|
6.626 in
168.3 mm
|
||
| £ 0.1212 - £ 0.1886 | Request the lead time here |
|
1.484 in
37.7 mm
|
1.213 in
30.8 mm
|
1.496 in
38.0 mm
|
||
| £ 0.0426 - £ 0.0663 | Request the lead time here |
|
0.579 in
14.7 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.122 - £ 0.1898 | Request the lead time here |
|
1.366 in
34.7 mm
|
1.213 in
30.8 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2627 - £ 0.4087 | Request the lead time here |
|
1.957 in
49.7 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.305 - £ 0.4745 | Request the lead time here |
2"
|
2.35 in
59.7 mm
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| £ 0.5396 - £ 0.8394 | Request the lead time here |
4"
|
4.449 in
113.0 mm
|
1.378 in
35.0 mm
|
4.5 in
114.3 mm
|
||
| £ 0.1387 - £ 0.2157 | Request the lead time here |
|
1.732 in
44.0 mm
|
1.213 in
30.8 mm
|
|
||
| £ 0.5704 - £ 0.6338 | Request the lead time here |
5 1/2"
|
5.984 in
152.0 mm
|
1.378 in
35.0 mm
|
6 in
152.4 mm
|
||
| £ 0.4927 - £ 0.7664 | Request the lead time here |
3"
|
3.465 in
88.0 mm
|
1.181 in
30.0 mm
|
3.5 in
88.9 mm
|
||
| £ 0.2476 - £ 0.3851 | Request the lead time here |
|
2.61 in
66.3 mm
|
1.181 in
30.0 mm
|
2.626 in
66.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue