Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.
The are ideal for mechanical and engineering applications in a wide range of industries.
Material: LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | H | Type | d2 | View | |
---|---|---|---|---|---|---|---|---|
£ 0.036 - £ 0.0959 | 14600 In stock |
0.374 in
9.5 mm
|
|
0.354 in
9.0 mm
|
1
|
0.374 in
9.5 mm
|
||
£ 0.0555 - £ 0.0863 | 1400 In stock |
0.386 in
9.8 mm
|
0.689 in
17.5 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
£ 0.0516 - £ 0.0803 | Request the lead time here |
0.386 in
9.8 mm
|
0.606 in
15.4 mm
|
0.642 in
16.3 mm
|
6
|
0.693 in
17.6 mm
|
||
£ 0.0341 - £ 0.0531 | Request the lead time here |
0.224 in
5.7 mm
|
0.39 in
9.9 mm
|
0.457 in
11.6 mm
|
6
|
0.461 in
11.7 mm
|
||
£ 0.0426 - £ 0.0663 | 1990 In stock |
0.386 in
9.8 mm
|
0.575 in
14.6 mm
|
0.642 in
16.3 mm
|
6
|
0.697 in
17.7 mm
|
||
£ 0.0422 - £ 0.0657 | 1790 In stock |
0.236 in
6.0 mm
|
0.457 in
11.6 mm
|
0.457 in
11.6 mm
|
6
|
0.465 in
11.8 mm
|
||
110775 | £ 0.1333 - £ 0.1799 | Request the lead time here |
0.874 in
22.2 mm
|
|
0.854 in
21.7 mm
|
1
|
0.874 in
22.2 mm
|
|
£ 0.1502 - £ 0.2306 | Request the lead time here |
1.122 in
28.5 mm
|
|
1.102 in
28.0 mm
|
1
|
1.122 in
28.5 mm
|
||
110773 | £ 0.1234 - £ 0.2592 | Request the lead time here |
0.622 in
15.8 mm
|
|
0.598 in
15.2 mm
|
1
|
0.622 in
15.8 mm
|
|
110772 | £ 0.036 - £ 0.0954 | 32500 In stock |
0.5 in
12.7 mm
|
|
0.48 in
12.2 mm
|
1
|
0.5 in
12.7 mm
|
|
£ 0.127 - £ 0.1297 | 485 In stock |
0.748 in
19.0 mm
|
|
0.728 in
18.5 mm
|
1
|
0.748 in
19.0 mm
|
||
£ 0.0704 - £ 0.1095 | Request the lead time here |
0.469 in
11.9 mm
|
0.858 in
21.8 mm
|
1.232 in
31.3 mm
|
5
|
0.866 in
22.0 mm
|
||
£ 0.1212 - £ 0.1886 | Request the lead time here |
0.705 in
17.9 mm
|
1.472 in
37.4 mm
|
1.209 in
30.7 mm
|
6
|
1.496 in
38.0 mm
|
||
£ 0.1173 - £ 0.1825 | Request the lead time here |
0.705 in
17.9 mm
|
1.268 in
32.2 mm
|
1.22 in
31.0 mm
|
6
|
1.496 in
38.0 mm
|
||
£ 0.2858 - £ 0.4446 | Request the lead time here |
1.417 in
36.0 mm
|
2.469 in
62.7 mm
|
1.248 in
31.7 mm
|
6
|
2.402 in
61.0 mm
|
||
£ 0.2627 - £ 0.4087 | Request the lead time here |
1.154 in
29.3 mm
|
1.917 in
48.7 mm
|
1.244 in
31.6 mm
|
6
|
2.154 in
54.7 mm
|
||
£ 0.0682 - £ 0.1061 | Request the lead time here |
0.622 in
15.8 mm
|
0.972 in
24.7 mm
|
1.236 in
31.4 mm
|
6
|
1.181 in
30.0 mm
|
||
492215 | £ 0.1706 - £ 0.2654 | 580 In stock |
0.984 in
25.0 mm
|
1.555 in
39.5 mm
|
1.209 in
30.7 mm
|
6
|
1.839 in
46.7 mm
|
|
£ 0.0726 - £ 0.1129 | 1998 In stock |
0.606 in
15.4 mm
|
1.087 in
27.6 mm
|
1.236 in
31.4 mm
|
6
|
1.185 in
30.1 mm
|
||
£ 0.4692 - £ 0.7299 | Request the lead time here |
2.374 in
60.3 mm
|
3.307 in
84.0 mm
|
1.24 in
31.5 mm
|
6
|
3.48 in
88.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue