Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE - PIR, LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
81 results
Product SKUs information
Essentra Part Number Price range Availability d1 D H Type d2 View
£ 0.731 - £ 0.8122 Request the lead time here
124.5 mm
159.5 mm
59.5 mm
4
149.0 mm
£ 0.5412 - £ 0.8419 Request the lead time here
140.0 mm
25.0 mm
2
£ 0.1051 - £ 0.1635 Request the lead time here
15.7 mm
27.8 mm
31.3 mm
4
29.5 mm
£ 0.5335 - £ 0.5928 Request the lead time here
84.5 mm
109.0 mm
59.5 mm
4
103.1 mm
£ 0.0297 - £ 0.0463 Request the lead time here
7.0 mm
12.0 mm
2
£ 0.2657 - £ 0.4133 3100 In stock
66.7 mm
66.3 mm
25.0 mm
2
£ 1.1493 - £ 1.277 Request the lead time here
185.0 mm
223.8 mm
80.0 mm
4
210.0 mm
£ 0.9139 - £ 1.0154 Request the lead time here
206.0 mm
205.5 mm
25.0 mm
2
£ 1.1366 - £ 1.2629 Request the lead time here
220.0 mm
50.0 mm
2
£ 0.7654 - £ 0.8504 Request the lead time here
140.5 mm
179.6 mm
79.5 mm
4
168.1 mm
£ 0.1867 - £ 0.2904 Request the lead time here
57.0 mm
56.5 mm
25.0 mm
2
£ 0.7036 - £ 1.0945 Request the lead time here
168.3 mm
167.0 mm
25.0 mm
2
£ 0.3447 - £ 0.5363 Request the lead time here
88.5 mm
34.0 mm
2
£ 0.459 - £ 0.714 Request the lead time here
117.5 mm
117.0 mm
25.0 mm
2
£ 0.6206 - £ 0.9654 Request the lead time here
160.0 mm
159.5 mm
25.0 mm
2
£ 0.2026 - £ 0.3151 Request the lead time here
25.2 mm
49.9 mm
52.2 mm
4
48.0 mm
£ 0.4338 - £ 0.6748 Request the lead time here
110.0 mm
25.0 mm
2
£ 0.1488 - £ 0.2315 Request the lead time here
48.3 mm
25.0 mm
2
£ 0.1867 - £ 0.2904 Request the lead time here
60.3 mm
30.0 mm
2
£ 0.3788 - £ 0.5893 Request the lead time here
88.9 mm
30.0 mm
2
  • of 5
Ribbed Pipe-End Plug 159.5 mm 59.5 mm Black LDPE

20571399

Price Range
£ 0.8122 - £ 0.731

Stock Levels
Request the lead time here
Attributes
  • D
    159.5 mm
  • d1
    124.5 mm
  • d2
    149.0 mm
  • H
    59.5 mm
  • d3
    125.0 mm
Ribbed Pipe-End Plug 140.0 mm 25.0 mm Red LDPE

20595760

Price Range
£ 0.8419 - £ 0.5412

Stock Levels
Request the lead time here
Attributes
  • D
    140.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 27.8 mm 31.3 mm Black LDPE

20571290

Price Range
£ 0.1635 - £ 0.1051

Stock Levels
Request the lead time here
Attributes
  • D
    27.8 mm
  • d1
    15.7 mm
  • d2
    29.5 mm
  • H
    31.3 mm
  • d3
    16.0 mm
Ribbed Pipe-End Plug 109.0 mm 59.5 mm Black LDPE

20571368

Price Range
£ 0.5928 - £ 0.5335

Stock Levels
Request the lead time here
Attributes
  • D
    109.0 mm
  • d1
    84.5 mm
  • d2
    103.1 mm
  • H
    59.5 mm
  • d3
    85.0 mm
Ribbed Pipe-End Plug 7.0 mm 12.0 mm Red LDPE - PIR

20572327

Price Range
£ 0.0463 - £ 0.0297

Stock Levels
Request the lead time here
Attributes
  • D
    7.0 mm
  • H
    12.0 mm
  • Type
    2
  • Material
    LDPE - PIR
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 66.3 mm 25.0 mm Red LDPE - PIR

20572358

Price Range
£ 0.4133 - £ 0.2657

Stock Levels
3100 In stock
Attributes
  • D
    66.3 mm
  • d1
    66.7 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE - PIR
Ribbed Pipe-End Plug 223.8 mm 80.0 mm Black LDPE

20571429

Price Range
£ 1.277 - £ 1.1493

Stock Levels
Request the lead time here
Attributes
  • D
    223.8 mm
  • d1
    185.0 mm
  • d2
    210.0 mm
  • H
    80.0 mm
  • d3
    185.5 mm
Ribbed Pipe-End Plug 205.5 mm 25.0 mm Red LDPE

20572464

Price Range
£ 1.0154 - £ 0.9139

Stock Levels
Request the lead time here
Attributes
  • D
    205.5 mm
  • d1
    206.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 220.0 mm 50.0 mm Red LDPE

20595791

Price Range
£ 1.2629 - £ 1.1366

Stock Levels
Request the lead time here
Attributes
  • D
    220.0 mm
  • H
    50.0 mm
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 179.6 mm 79.5 mm Black LDPE

20571405

Price Range
£ 0.8504 - £ 0.7654

Stock Levels
Request the lead time here
Attributes
  • D
    179.6 mm
  • d1
    140.5 mm
  • d2
    168.1 mm
  • H
    79.5 mm
  • d3
    140.0 mm
Ribbed Pipe-End Plug 56.5 mm 25.0 mm Red LDPE - PIR

20572341

Price Range
£ 0.2904 - £ 0.1867

Stock Levels
Request the lead time here
Attributes
  • D
    56.5 mm
  • d1
    57.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE - PIR
Ribbed Pipe-End Plug 167.0 mm 25.0 mm Red LDPE

20572440

Price Range
£ 1.0945 - £ 0.7036

Stock Levels
Request the lead time here
Attributes
  • D
    167.0 mm
  • d1
    168.3 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 88.5 mm 34.0 mm Red LDPE - PIR

20595722

Price Range
£ 0.5363 - £ 0.3447

Stock Levels
Request the lead time here
Attributes
  • D
    88.5 mm
  • H
    34.0 mm
  • Type
    2
  • Material
    LDPE - PIR
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 117.0 mm 25.0 mm Red LDPE - PIR

20572396

Price Range
£ 0.714 - £ 0.459

Stock Levels
Request the lead time here
Attributes
  • D
    117.0 mm
  • d1
    117.5 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE - PIR
Ribbed Pipe-End Plug 159.5 mm 25.0 mm Red LDPE

20572433

Price Range
£ 0.9654 - £ 0.6206

Stock Levels
Request the lead time here
Attributes
  • D
    159.5 mm
  • d1
    160.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
Ribbed Pipe-End Plug 49.9 mm 52.2 mm Black LDPE

20571320

Price Range
£ 0.3151 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • D
    49.9 mm
  • d1
    25.2 mm
  • d2
    48.0 mm
  • H
    52.2 mm
  • d3
    25.5 mm
Ribbed Pipe-End Plug 110.0 mm 25.0 mm Red LDPE

20595746

Price Range
£ 0.6748 - £ 0.4338

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE
  • Commodity Code
    3923509000
Street Sign Post Plug 48.3 mm Black LDPE - PIR

20570965

Price Range
£ 0.2315 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • D
    48.3 mm
  • H
    25.0 mm
  • Type
    2
  • Material
    LDPE - PIR
  • Commodity Code
    3923509000
Street Sign Post Plug 60.3 mm Black LDPE - PIR

20570972

Price Range
£ 0.2904 - £ 0.1867

Stock Levels
Request the lead time here
Attributes
  • D
    60.3 mm
  • H
    30.0 mm
  • Type
    2
  • Material
    LDPE - PIR
  • Commodity Code
    3923509000
Street Sign Post Plug 88.9 mm Black LDPE - PIR

20570996

Price Range
£ 0.5893 - £ 0.3788

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    30.0 mm
  • Type
    2
  • Material
    LDPE - PIR
  • Commodity Code
    3923509000