Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.
Material: PE Colour: Red, White Series Code: SR1604, SR1603
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | Colour | H | Grip Type | d | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.5173 - £ 1.2251 | 240 In stock |
0.32 in
8.1 mm
|
White
|
|
With Finger Grip
|
4.0 in
101.6 mm
|
|
2
|
||
| £ 0.3912 - £ 0.6192 | 1100 In stock |
0.374 in
9.5 mm
|
White
|
|
With Finger Grip
|
2.756 in
70.0 mm
|
|
2
|
||
| £ 0.2423 - £ 0.4863 | 1440 In stock |
0.374 in
9.5 mm
|
White
|
|
With Finger Grip
|
2.362 in
60.0 mm
|
|
2
|
||
| £ 0.3713 - £ 0.7494 | Request the lead time here |
0.35 in
8.9 mm
|
White
|
|
With Finger Grip
|
3.0 in
76.2 mm
|
|
2
|
||
| £ 0.8802 - £ 1.8098 | 2275 In stock |
0.598 in
15.2 mm
|
White
|
|
With Finger Grip
|
5.031 in
127.8 mm
|
|
2
|
||
| £ 0.2962 - £ 0.5953 | 400 In stock |
0.236 in
6.0 mm
|
White
|
|
With Finger Grip
|
2.795 in
71.0 mm
|
|
2
|
||
| £ 0.4351 - £ 1.0577 | 1000 In stock |
0.5 in
12.7 mm
|
White
|
|
With Finger Grip
|
3.5 in
88.9 mm
|
|
2
|
||
| £ 0.2452 - £ 0.4039 | Request the lead time here |
0.38 in
9.7 mm
|
White
|
|
With Finger Grip
|
2.0 in
50.8 mm
|
|
2
|
||
| £ 1.1707 - £ 3.136 | 105 In stock |
0.5 in
12.7 mm
|
White
|
|
With Finger Grip
|
6.0 in
152.4 mm
|
|
2
|
||
| £ 0.4805 - £ 1.0418 | Request the lead time here |
0.295 in
7.5 mm
|
White
|
|
With Finger Grip
|
3.74 in
95.0 mm
|
|
2
|
||
| £ 0.3359 - £ 0.8265 | 250 In stock |
0.295 in
7.5 mm
|
White
|
|
With Finger Grip
|
2.598 in
66.0 mm
|
|
2
|
||
| £ 0.2636 - £ 0.5288 | Request the lead time here |
0.319 in
8.1 mm
|
White
|
|
With Finger Grip
|
2.5 in
63.5 mm
|
|
2
|
||
| £ 0.2268 - £ 0.4571 | 800 In stock |
0.38 in
9.7 mm
|
White
|
|
With Finger Grip
|
2.25 in
57.2 mm
|
|
2
|
||
| £ 0.1715 - £ 0.3561 | 17010 In stock |
0.492 in
12.5 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| £ 0.1369 - £ 0.2038 | Request the lead time here |
0.307 in
7.8 mm
|
Red
|
0.315 in
8.0 mm
|
With Finger Grip
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.72 - £ 1.8816 | 960 In stock |
0.512 in
13.0 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.921 in
125.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10104125 | £ 0.4989 - £ 1.1268 | 400 In stock |
0.504 in
12.8 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.331 in
110.0 mm
|
0.051 in
1.3 mm
|
1
|
|
| £ 0.1297 - £ 0.1997 | 3000 In stock |
0.307 in
7.8 mm
|
White
|
0.315 in
8.0 mm
|
With Finger Grip
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.0972 - £ 0.2976 | 15700 In stock |
0.421 in
10.7 mm
|
Red
|
0.472 in
12.0 mm
|
With Finger Grip
|
2.362 in
60.0 mm
|
0.051 in
1.3 mm
|
1
|
||
| £ 0.0603 - £ 0.1257 | 250 In stock |
0.425 in
10.8 mm
|
Red
|
0.461 in
11.7 mm
|
With Finger Grip
|
1.969 in
50.0 mm
|
0.047 in
1.2 mm
|
1