Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1391 - £ 0.1541 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.264 in
0.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
£ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.437 in
11.1 mm
|
||
£ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
£ 0.1665 - £ 0.185 | 2713 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.146 in
0.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1121 - £ 0.1246 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.437 in
11.1 mm
|
||
£ 0.1389 - £ 0.1714 | 900 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.1389 - £ 0.1714 | 850 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
£ 0.16 - £ 0.1772 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.1748 - £ 0.1943 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.224 in
0.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.343 in
0.7 - 8.7 mm
|
1 in
25.4 mm
|
||
SRSCBS-M3-8-01 | £ 0.1389 - £ 0.1714 | 4000 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
|
£ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1597 - £ 0.1972 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.1335 - £ 0.1483 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.185 in
0.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
£ 0.1195 - £ 0.1328 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.1034 - £ 0.1149 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1597 - £ 0.1972 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
£ 0.1409 - £ 0.1565 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.264 in
0.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
£ 0.1389 - £ 0.1714 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.16 - £ 0.1772 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue