Menu Search

Rivet Locking PCB Support Pillars

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
1.5 - 2.7 mm
12.7 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
2.7 - 3.7 mm
15.9 mm
£ 0.1274 - £ 0.1415 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 8.7 mm
25.4 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1391 - £ 0.1541 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 8.7 mm
25.4 mm
£ 0.1389 - £ 0.1714 400 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
£ 0.1664 - £ 0.1849 5005 In stock
4.0 mm
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1389 - £ 0.1714 800 In stock
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
0.7 - 4.7 mm
15.9 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
0.7 - 3.7 mm
12.7 mm
£ 0.1337 - £ 0.1486 6000 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
REHCBS-4-01 £ 0.6667 - £ 0.7408 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.78 mm
1.2 - 2.67 mm
6.4 mm
£ 0.6844 - £ 0.7604 Request the lead time here
4.0 mm
4.75 mm
2.0 - 1.78 mm
1.2 - 2.67 mm
12.7 mm
  • of 2
Snap Rivet Locking Support 12.7 mm PA

SRLAHS-8-19

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm PA

SRLAHS-7-19

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 15.9 mm PA

SRLAHS-10-19

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm PA

SRLCBS-16-01

Price Range
£ 0.1415 - £ 0.1274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 9.5 mm (L) PA

SRSCBS-M4-6-01

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 25.4 mm PA

SRLAHS-16-01

Price Range
£ 0.1541 - £ 0.1391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm PA

SRSCBS-M3-16-01

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 11.1 mm PA

SRSCBS-M4-7-01

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 9.5 mm (L) PA

SRLCBS-6-01

Price Range
£ 0.1849 - £ 0.1664

Stock Levels
5005 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 25.4 mm PA

SRSCBS-M4-16-01

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 19.1 mm PA

SRSCBS-M4-12-01

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 15.9 mm PA

SRSCBS-10-01

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 4.7 mm
Snap Rivet Locking Support 12.7 mm PA

SRSCBS-8-01

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 3.7 mm
Snap Rivet Locking Support 11.1 mm PA

SRLAHS-7-01

Price Range
£ 0.1486 - £ 0.1337

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Edge Holding Support 6.4 mm Snap Lock 1.2 mm

REHCBS-4-01

Price Range
£ 0.7408 - £ 0.6667

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap-Lock
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm
Edge Holding Support 12.7 mm Snap Lock 1.2 mm

REHCBS-8-01

Price Range
£ 0.7604 - £ 0.6844

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap-Lock
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.1 mm