Menu Search

Rod Ends with Eye Hole

In production

Steel rods with eye bolts that come in a range of sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Length to Hole Center Thread Size Inside Diameter Outside Diameter Thread Length View
£ 6.6734 - £ 6.6734 Request the lead time here
75.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
£ 23.0476 - £ 23.0476 Request the lead time here
100.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
£ 6.9893 - £ 6.9893 Request the lead time here
50.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
£ 9.5955 - £ 9.5955 Request the lead time here
75.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 18.2038 - £ 18.2038 Request the lead time here
130.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 9.2664 - £ 9.2664 Request the lead time here
50.0 mm
M5
5.0 mm
12.0 mm
32.0 mm
£ 59.6921 - £ 59.6921 Request the lead time here
130.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
£ 8.7662 - £ 8.7662 Request the lead time here
50.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
£ 9.8192 - £ 9.8192 Request the lead time here
75.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
£ 10.451 - £ 10.451 Request the lead time here
50.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
£ 48.4777 - £ 48.4777 Request the lead time here
100.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
1504676 £ 67.0105 - £ 67.0105 Request the lead time here
160.0 mm
M20
20.0 mm
40.0 mm
63.0 mm
1504664 £ 17.1113 - £ 17.1113 Request the lead time here
75.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
1504662 £ 24.6929 - £ 24.6929 Request the lead time here
130.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 16.5585 - £ 16.5585 Request the lead time here
100.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 29.4709 - £ 29.4709 Request the lead time here
100.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 0.3931 - £ 0.6115 Request the lead time here
M6
  • of 2
Eye Bolt M6 32.0 mm 14.0 mm Steel

1504683

Price Range
£ 6.6734 - £ 6.6734

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Steel

1504671

Price Range
£ 23.0476 - £ 23.0476

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Steel

1504685

Price Range
£ 6.9893 - £ 6.9893

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Steel

1504663

Price Range
£ 9.5955 - £ 9.5955

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Steel

1504667

Price Range
£ 18.2038 - £ 18.2038

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M5 32.0 mm 12.0 mm Stainless Steel

1504678

Price Range
£ 9.2664 - £ 9.2664

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    6.0 mm
  • Shank Diameter
    5.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    12.0 mm
  • Inside Diameter
    5.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Stainless Steel

1504674

Price Range
£ 59.6921 - £ 59.6921

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M6 32.0 mm 14.0 mm Stainless Steel

1504682

Price Range
£ 8.7662 - £ 8.7662

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M6 32.0 mm 14.0 mm Stainless Steel

1504684

Price Range
£ 9.8192 - £ 9.8192

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Stainless Steel

1504686

Price Range
£ 10.451 - £ 10.451

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Stainless Steel

1504672

Price Range
£ 48.4777 - £ 48.4777

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M20 63.0 mm 40.0 mm Stainless Steel

1504676

Price Range
£ 67.0105 - £ 67.0105

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    160.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

1504664

Price Range
£ 17.1113 - £ 17.1113

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

1504662

Price Range
£ 24.6929 - £ 24.6929

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Steel

1504665

Price Range
£ 16.5585 - £ 16.5585

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Stainless Steel

1504666

Price Range
£ 29.4709 - £ 29.4709

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Rod M6 22.0 mm Nylon Black

CY126E

Price Range
£ 0.6115 - £ 0.3931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Material
    Nylon