Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | Material | d | h | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0775 - £ 0.2365 | 1250 In stock |
White
|
|
LDPE
|
0.874 in
22.2 mm
|
0.689 in
17.5 mm
|
1
|
||
£ 0.2338 - £ 0.7521 | 225 In stock |
Black
|
1.575 in
40.0 mm
|
PVC
|
0.787 in
20.0 mm
|
1.299 in
33.0 mm
|
2
|
||
£ 0.1336 - £ 0.2923 | Request the lead time here |
White
|
0.866 in
22.0 mm
|
LDPE
|
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
1
|
||
£ 0.2806 - £ 0.5846 | 1084 In stock |
Black
|
|
LDPE
|
1.248 in
31.7 mm
|
1.063 in
27.0 mm
|
1
|
||
£ 0.2608 - £ 0.7946 | 30 In stock |
Black
|
|
LDPE
|
1.374 in
34.9 mm
|
0.709 in
18.0 mm
|
1
|
||
£ 0.1274 - £ 0.3667 | Request the lead time here |
White
|
|
LDPE
|
1.126 in
28.6 mm
|
0.984 in
25.0 mm
|
1
|
||
465377 | £ 0.0503 - £ 0.1634 | Request the lead time here |
Black
|
|
LDPE
|
0.709 in
18.0 mm
|
|
1
|
|
£ 0.0775 - £ 0.1828 | 740 In stock |
Black
|
0.945 in
24.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
1
|
||
£ 0.0724 - £ 0.1711 | 17140 In stock |
Black
|
0.787 in
20.0 mm
|
LDPE
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
1
|
||
£ 0.0941 - £ 0.287 | 4400 In stock |
Black
|
|
LDPE
|
1 in
25.4 mm
|
0.866 in
22.0 mm
|
1
|
||
£ 0.0484 - £ 0.156 | 5080 In stock |
Black
|
|
LDPE
|
0.748 in
19.0 mm
|
0.567 in
14.4 mm
|
1
|
||
£ 0.0484 - £ 0.1825 | Request the lead time here |
White
|
|
LDPE
|
0.748 in
19.0 mm
|
0.567 in
14.4 mm
|
1
|
||
12358 | £ 0.3812 - £ 0.7335 | 230 In stock |
White
|
|
LDPE
|
1.252 in
31.8 mm
|
1.063 in
27.0 mm
|
1
|
|
12000 | £ 0.1516 - £ 0.3774 | 24 In stock |
Black
|
|
LDPE
|
1.126 in
28.6 mm
|
0.984 in
25.0 mm
|
1
|
|
£ 0.0775 - £ 0.2365 | 12518 In stock |
Black
|
|
LDPE
|
0.874 in
22.2 mm
|
0.689 in
17.5 mm
|
1
|
||
£ 0.0473 - £ 0.1137 | 6500 In stock |
Black
|
|
LDPE
|
0.5 in
12.7 mm
|
0.512 in
13.0 mm
|
1
|
||
465376 | £ 0.0924 - £ 0.3481 | 350 In stock |
Black
|
|
LDPE
|
1.102 in
28.0 mm
|
|
1
|
|
460858 | £ 0.1488 - £ 0.3269 | Request the lead time here |
White
|
0.906 in
23.0 mm
|
LDPE
|
0.945 in
24.0 mm
|
0.669 in
17.0 mm
|
1
|
|
£ 0.0579 - £ 0.1464 | Request the lead time here |
White
|
|
LDPE
|
0.622 in
15.8 mm
|
0.524 in
13.3 mm
|
1
|
||
£ 0.1325 - £ 0.3295 | 1775 In stock |
Black
|
0.984 in
25.0 mm
|
LDPE
|
1.024 in
26.0 mm
|
0.748 in
19.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue