Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Colour H Material d h Type View
£ 0.3019 - £ 0.3146 900 In stock
Black
24.0 mm
LDPE
19.0 mm
21.0 mm
4
£ 0.214 - £ 0.2225 8885 In stock
Black
18.0 mm
LDPE
14.0 mm
14.5 mm
4
£ 0.5386 - £ 0.5598 2100 In stock
Black
24.0 mm
LDPE
25.0 mm
20.0 mm
4
£ 0.1644 - £ 0.1715 59900 In stock
Black
11.0 mm
LDPE
4.0 mm
9.0 mm
4
£ 0.1644 - £ 0.1715 1200 In stock
Black
13.0 mm
LDPE
8.0 mm
10.0 mm
4
£ 0.2112 - £ 0.2197 7400 In stock
Black
18.0 mm
LDPE
13.0 mm
14.5 mm
4
£ 0.1686 - £ 0.1757 6400 In stock
Black
10.0 mm
LDPE
3.0 mm
8.0 mm
4
£ 0.5471 - £ 0.5698 Request the lead time here
Black
24.0 mm
LDPE
28.0 mm
20.0 mm
4
465376 £ 0.0924 - £ 0.3481 350 In stock
Black
LDPE
28.0 mm
1
£ 0.1325 - £ 0.3295 1775 In stock
Black
25.0 mm
LDPE
26.0 mm
19.0 mm
1
465372 £ 0.0742 - £ 0.2508 Request the lead time here
Black
LDPE
25.0 mm
1
£ 0.0606 - £ 0.1634 Request the lead time here
White
LDPE
18.0 mm
1
465366 £ 0.1615 - £ 0.5235 792 In stock
Black
36.0 mm
PVC
16.0 mm
29.0 mm
2
£ 0.0553 - £ 0.1153 Request the lead time here
White
LDPE
12.7 mm
13.0 mm
1
£ 0.0477 - £ 0.1049 9484 In stock
Black
LDPE
11.1 mm
12.0 mm
1
600252 £ 0.0673 - £ 0.1626 1490 In stock
White
LDPE
20.0 mm
1
465375 £ 0.0946 - £ 0.3375 1350 In stock
Black
LDPE
30.0 mm
1
£ 0.7937 - £ 0.8263 Request the lead time here
White
25.4 mm
LDPE
28.0 mm
3
£ 0.1644 - £ 0.1715 9000 In stock
Black
13.0 mm
LDPE
5.0 mm
10.7 mm
4
£ 0.1686 - £ 0.1757 500 In stock
Black
18.0 mm
LDPE
10.0 mm
14.5 mm
4
  • of 4
Round Ferrule 19.0 mm LDPE Black

009019022003

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
900 In stock
Attributes
  • d
    19.0 mm
  • H
    24.0 mm
  • h
    21.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 14.0 mm LDPE Black

009014022003

Price Range
£ 0.2225 - £ 0.214

Stock Levels
8885 In stock
Attributes
  • d
    14.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 25.0 mm LDPE Black

009025022003

Price Range
£ 0.5598 - £ 0.5386

Stock Levels
2100 In stock
Attributes
  • d
    25.0 mm
  • H
    24.0 mm
  • h
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 4.0 mm LDPE Black

009004022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
59900 In stock
Attributes
  • d
    4.0 mm
  • H
    11.0 mm
  • h
    9.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 8.0 mm LDPE Black

009008022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
1200 In stock
Attributes
  • d
    8.0 mm
  • H
    13.0 mm
  • h
    10.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 13.0 mm LDPE Black

009013022003

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
7400 In stock
Attributes
  • d
    13.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 3.0 mm LDPE Black

009003022003

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
6400 In stock
Attributes
  • d
    3.0 mm
  • H
    10.0 mm
  • h
    8.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 28.0 mm LDPE Black

009028022003

Price Range
£ 0.5698 - £ 0.5471

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • H
    24.0 mm
  • h
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 28.0 mm LDPE Black

465376

Price Range
£ 0.3481 - £ 0.0924

Stock Levels
350 In stock
Attributes
  • d
    28.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
  • Commodity Code
    3926909790
Round Ferrule 26.0 mm LDPE Black

460850

Price Range
£ 0.3295 - £ 0.1325

Stock Levels
1775 In stock
Attributes
  • d
    26.0 mm
  • H
    25.0 mm
  • h
    19.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 25.0 mm LDPE Black

465372

Price Range
£ 0.2508 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
  • Commodity Code
    3926909790
Round Ferrule 18.0 mm LDPE White

465374

Price Range
£ 0.1634 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
  • Commodity Code
    3926909790
Heavy Duty Round Ferrule 16.0 mm PVC Black

465366

Price Range
£ 0.5235 - £ 0.1615

Stock Levels
792 In stock
Attributes
  • d
    16.0 mm
  • H
    36.0 mm
  • h
    29.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 12.7 mm LDPE White

50829

Price Range
£ 0.1153 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 11.1 mm LDPE Black

51216

Price Range
£ 0.1049 - £ 0.0477

Stock Levels
9484 In stock
Attributes
  • d
    11.1 mm
  • h
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Round Ferrule 20.0 mm LDPE White

600252

Price Range
£ 0.1626 - £ 0.0673

Stock Levels
1490 In stock
Attributes
  • d
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
  • Commodity Code
    3926909790
Round Ferrule 30.0 mm LDPE Black

465375

Price Range
£ 0.3375 - £ 0.0946

Stock Levels
1350 In stock
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
  • Commodity Code
    3926909790
Round Ferrule 28.0 mm LDPE White

551004511303

Price Range
£ 0.8263 - £ 0.7937

Stock Levels
Request the lead time here
Attributes
  • d
    28.0 mm
  • H
    25.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 5.0 mm LDPE Black

009005022003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
9000 In stock
Attributes
  • d
    5.0 mm
  • H
    13.0 mm
  • h
    10.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 10.0 mm LDPE Black

009010022003

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
500 In stock
Attributes
  • d
    10.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black