Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1017 - £ 0.2305 | Request the lead time here |
22
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.028 in
0.7 mm
|
||
| £ 0.1431 - £ 0.3269 | 4050 In stock |
13
|
Black
|
LDPE
|
0.874 in
22.2 mm
|
0.094 in
2.4 mm
|
||
| £ 0.153 - £ 0.3454 | 7000 In stock |
11
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2041 - £ 0.4624 | Request the lead time here |
17
|
Black
|
Nylon
|
0.756 in
19.2 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1417 - £ 0.3215 | Request the lead time here |
16
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.067 in
1.7 mm
|
||
| £ 0.1255 - £ 0.2843 | Request the lead time here |
18
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.047 in
1.2 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
20
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.083 in
2.1 mm
|
||
| £ 0.0837 - £ 0.1895 | Request the lead time here |
19
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
| £ 0.1172 - £ 0.2362 | 13600 In stock |
17
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.059 in
1.5 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
19
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1221 - £ 0.2763 | 11700 In stock |
11
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1125 - £ 0.2548 | Request the lead time here |
21
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
||
| £ 0.1082 - £ 0.2498 | Request the lead time here |
14
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1092 - £ 0.2474 | 7200 In stock |
18
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1019 - £ 0.201 | 7000 In stock |
18
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1146 - £ 0.2593 | 4050 In stock |
18
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1023 - £ 0.2317 | 3600 In stock |
16
|
Black
|
ABS
|
1 in
25.4 mm
|
0.067 in
1.7 mm
|
||
| £ 0.0993 - £ 0.2251 | 7200 In stock |
19
|
Black
|
ABS
|
0.374 in
9.5 mm
|
0.043 in
1.1 mm
|
||
| £ 0.1029 - £ 0.233 | Request the lead time here |
14
|
Black
|
ABS
|
0.626 in
15.9 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1024 - £ 0.232 | Request the lead time here |
20
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue