Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
19
|
Black
|
HDPE
|
0.563 in
14.3 mm
|
0.043 in
1.1 mm
|
|||
| Request the lead time here |
16
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.067 in
1.7 mm
|
|||
| Request the lead time here |
19
|
Black
|
ABS
|
1 in
25.4 mm
|
0.043 in
1.1 mm
|
|||
| Request the lead time here |
18
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.047 in
1.2 mm
|
|||
| Request the lead time here |
19
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.043 in
1.1 mm
|
|||
| Request the lead time here |
20
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
|||
| Request the lead time here |
18
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
|||
| Request the lead time here |
18
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.047 in
1.2 mm
|
|||
| Request the lead time here |
14
|
Black
|
ABS
|
0.752 in
19.1 mm
|
0.083 in
2.1 mm
|
|||
| Request the lead time here |
11
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.118 in
3.0 mm
|
|||
| 4870 In stock |
11
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
22
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.028 in
0.7 mm
|
|||
| Request the lead time here |
18
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.047 in
1.2 mm
|
|||
| 3132 In stock |
18
|
Black
|
ABS
|
1 in
25.4 mm
|
0.047 in
1.2 mm
|
|||
| Request the lead time here |
14
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.083 in
2.1 mm
|
|||
| Request the lead time here |
18
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.047 in
1.2 mm
|
|||
| 1446 In stock |
14
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.035 in
0.9 mm
|
|||
| Request the lead time here |
20
|
Black
|
ABS
|
0.874 in
22.2 mm
|
0.035 in
0.9 mm
|
|||
| Request the lead time here |
13
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.094 in
2.4 mm
|
|||
| 4466 In stock |
13
|
Black
|
LDPE
|
0.874 in
22.2 mm
|
0.094 in
2.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue