Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.873 - £ 0.9088 900 In stock
M3
6.0 mm
6.5 mm
Female/Male
30.0 mm
£ 0.8564 - £ 0.8924 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
25.0 mm
£ 0.8929 - £ 0.9298 6338 In stock
M4
6.0 mm
8.0 mm
Female/Male
30.0 mm
£ 1.2239 - £ 1.275 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Male
30.0 mm
£ 1.209 - £ 1.26 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Male
45.0 mm
£ 1.89 - £ 1.92 Request the lead time here
M6
12.7 mm
12.7 mm
Female/Male
55.0 mm
£ 1.227 - £ 1.251 200 In stock
M4
9.5 mm
Male/Male
30.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M5
9.5 mm
Male/Male
45.0 mm
£ 5.3669 - £ 5.3669 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Male
25.0 mm
£ 0.936 - £ 0.9555 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Male
20.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Male
25.0 mm
£ 0.8535 - £ 0.8715 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
20.0 mm
£ 0.8401 - £ 0.8758 1100 In stock
M4
6.0 mm
8.0 mm
Female/Male
25.0 mm
£ 1.0388 - £ 1.0819 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Male
25.0 mm
£ 1.209 - £ 1.26 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Male
40.0 mm
£ 0.8145 - £ 0.849 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
10.0 mm
£ 1.047 - £ 1.0904 Request the lead time here
M4
9.5 mm
Male/Male
25.0 mm
£ 1.209 - £ 1.26 Request the lead time here
M5
9.5 mm
Male/Male
40.0 mm
£ 1.0965 - £ 1.1415 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Male
30.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
25.0 mm
  • of 9
Male To Female Standoff Round 6.5 mm M3 30.0 mm

10176160

Price Range
£ 0.9088 - £ 0.873

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 25.0 mm

10176337

Price Range
£ 0.8924 - £ 0.8564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 30.0 mm

10176542

Price Range
£ 0.9298 - £ 0.8929

Stock Levels
6338 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 9.5 mm M4 30.0 mm

10176740

Price Range
£ 1.275 - £ 1.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 9.5 mm M5 45.0 mm

10176979

Price Range
£ 1.26 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 12.7 mm M6 55.0 mm

10177174

Price Range
£ 1.92 - £ 1.89

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Male Standoff Round 9.5 mm M4 30.0 mm PA

10176757

Price Range
£ 1.251 - £ 1.227

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 9.5 mm M5 45.0 mm PA

10176986

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Female Standoff Round 6.5 mm M2.5 25.0 mm

10175897

Price Range
£ 5.3669 - £ 5.3669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M2.5 20.0 mm

10175880

Price Range
£ 0.9555 - £ 0.936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 25.0 mm

10176139

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 20.0 mm

10176320

Price Range
£ 0.8715 - £ 0.8535

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 25.0 mm

10176511

Price Range
£ 0.8758 - £ 0.8401

Stock Levels
1100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 9.5 mm M4 25.0 mm

10176719

Price Range
£ 1.0819 - £ 1.0388

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 9.5 mm M5 40.0 mm

10176948

Price Range
£ 1.26 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff M4 10.0 mm PA

10321959

Price Range
£ 0.849 - £ 0.8145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 9.5 mm M4 25.0 mm Nylon 6/6

10176726

Price Range
£ 1.0904 - £ 1.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 9.5 mm M5 40.0 mm PA

10176955

Price Range
£ 1.26 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    40.0 mm
Male To Female Standoff Round 9.5 mm M5 30.0 mm

10176917

Price Range
£ 1.1415 - £ 1.0965

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Male Standoff Round 8.0 mm M2.5 25.0 mm PA

10175996

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm