Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.7965 - £ 0.8295 1642 In stock
M3
6.0 mm
6.5 mm
Female/Male
15.0 mm
£ 0.7986 - £ 0.8315 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Male
20.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
20.0 mm
£ 1.047 - £ 1.0904 Request the lead time here
M4
8.0 mm
Male/Male
20.0 mm
£ 0.7799 - £ 0.8129 3365 In stock
M3
6.5 mm
Male/Male
12.0 mm
£ 1.056 - £ 1.101 Request the lead time here
M4
8.0 mm
Male/Male
18.0 mm
£ 0.9525 - £ 0.9915 Request the lead time here
M3
6.5 mm
Male/Male
45.0 mm
£ 0.8805 - £ 0.918 Request the lead time here
M4
8.0 mm
Male/Male
25.0 mm
£ 0.8564 - £ 0.8924 Request the lead time here
M3
8.0 mm
Male/Male
25.0 mm
£ 1.203 - £ 1.2525 Request the lead time here
M4
8.0 mm
Male/Male
40.0 mm
10176269 £ 0.915 - £ 0.933 Request the lead time here
M3
8.0 mm
Male/Male
12.0 mm
£ 1.1294 - £ 1.176 Request the lead time here
M4
8.0 mm
Male/Male
30.0 mm
£ 0.8715 - £ 0.8895 Request the lead time here
M3
6.5 mm
Male/Male
15.0 mm
£ 5.1743 - £ 5.1743 Request the lead time here
M2.5
6.5 mm
Male/Male
20.0 mm
£ 0.837 - £ 0.8715 100 In stock
M3
6.5 mm
Male/Male
18.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M2.5
6.5 mm
Male/Male
25.0 mm
£ 2.8949 - £ 2.955 Request the lead time here
M3
6.5 mm
Male/Male
25.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
8.0 mm
Male/Male
15.0 mm
£ 0.951 - £ 0.9899 Request the lead time here
M3
6.5 mm
Male/Male
40.0 mm
£ 1.383 - £ 1.4115 Request the lead time here
M3
6.5 mm
Male/Male
30.0 mm
  • of 9
Male To Female Standoff Round 6.5 mm M3 15.0 mm

10176078

Price Range
£ 0.8295 - £ 0.7965

Stock Levels
1642 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 20.0 mm

10176115

Price Range
£ 0.8315 - £ 0.7986

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 8.0 mm M2.5 20.0 mm PA

10175989

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 8.0 mm M4 20.0 mm PA

10176498

Price Range
£ 1.0904 - £ 1.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 6.5 mm M3 12.0 mm PA

10176054

Price Range
£ 0.8129 - £ 0.7799

Stock Levels
3365 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    12.0 mm
Male To Male Standoff Round 8.0 mm M4 18.0 mm PA

10176474

Price Range
£ 1.101 - £ 1.056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 6.5 mm M3 45.0 mm PA

10176238

Price Range
£ 0.9915 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 8.0 mm M4 25.0 mm PA

10176528

Price Range
£ 0.918 - £ 0.8805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M3 25.0 mm PA

10176344

Price Range
£ 0.8924 - £ 0.8564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M4 40.0 mm PA

10176573

Price Range
£ 1.2525 - £ 1.203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 8.0 mm M3 12.0 mm PA

10176269

Price Range
£ 0.933 - £ 0.915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    12.0 mm
Male To Male Standoff Round 8.0 mm M4 30.0 mm PA

10176559

Price Range
£ 1.176 - £ 1.1294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 6.5 mm M3 15.0 mm PA

10176085

Price Range
£ 0.8895 - £ 0.8715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 6.5 mm M2.5 20.0 mm Nylon 6/6

10321942

Price Range
£ 5.1743 - £ 5.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 6.5 mm M3 18.0 mm PA

10176092

Price Range
£ 0.8715 - £ 0.837

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 6.5 mm M2.5 25.0 mm PA

10175903

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M3 25.0 mm Nylon 6/6

10176146

Price Range
£ 2.955 - £ 2.8949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M2.5 15.0 mm PA

10175965

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 6.5 mm M3 40.0 mm PA

10176207

Price Range
£ 0.9899 - £ 0.951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 6.5 mm M3 30.0 mm PA

10176177

Price Range
£ 1.4115 - £ 1.383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    30.0 mm