Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.837 - £ 0.8715 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Female
25.0 mm
£ 0.8293 - £ 0.8635 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Female
20.0 mm
10176245 £ 0.8293 - £ 0.8635 1492 In stock
M3
6.0 mm
8.0 mm
Female/Female
12.0 mm
£ 0.6208 - £ 0.6463 2700 In stock
M3
4.0 mm
6.0 mm
Female/Female
8.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
50.0 mm
£ 0.6236 - £ 0.6491 6508 In stock
M3
10.0 mm
6.0 mm
Female/Female
20.0 mm
£ 0.6803 - £ 0.7087 Request the lead time here
M4
5.0 mm
8.0 mm
Female/Female
10.0 mm
£ 1.0233 - £ 1.0673 4271 In stock
M4
10.0 mm
8.0 mm
Female/Female
25.0 mm
£ 0.9284 - £ 0.9681 7498 In stock
M3
10.0 mm
6.0 mm
Female/Female
30.0 mm
£ 0.6236 - £ 0.6491 Request the lead time here
M3
8.0 mm
6.0 mm
Female/Female
16.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
40.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
9.5 mm
Male/Male
50.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
45.0 mm
£ 1.5449 - £ 1.605 Request the lead time here
M6
12.7 mm
Male/Male
30.0 mm
£ 1.845 - £ 1.875 Request the lead time here
M2.5
6.5 mm
Male/Male
15.0 mm
£ 1.2239 - £ 1.275 Request the lead time here
M5
9.5 mm
Male/Male
30.0 mm
£ 1.2555 - £ 1.2555 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Male
45.0 mm
£ 1.2765 - £ 1.302 1102 In stock
M6
12.7 mm
12.7 mm
Female/Male
25.0 mm
£ 1.2465 - £ 1.272 Request the lead time here
M2.5
6.5 mm
Male/Male
10.0 mm
£ 1.3964 - £ 1.455 100 In stock
M4
9.5 mm
Male/Male
50.0 mm
  • of 9
Female To Female Standoff Cylindrical M3 25.0 mm

10176122

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 20.0 mm

10176313

Price Range
£ 0.8635 - £ 0.8293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M3 12.0 mm

10176245

Price Range
£ 0.8635 - £ 0.8293

Stock Levels
1492 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 8.0 mm

10130933

Price Range
£ 0.6463 - £ 0.6208

Stock Levels
2700 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    4.0 mm
  • Spacer Length
    8.0 mm
Female To Female Standoff Cylindrical M5 50.0 mm

10176993

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 20.0 mm

10131015

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
6508 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 10.0 mm

10131152

Price Range
£ 0.7087 - £ 0.6803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    5.0 mm
  • Spacer Length
    10.0 mm
Female To Female Standoff Cylindrical 8.0 mm M4 25.0 mm

10131244

Price Range
£ 1.0673 - £ 1.0233

Stock Levels
4271 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    25.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 30.0 mm

10131053

Price Range
£ 0.9681 - £ 0.9284

Stock Levels
7498 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    30.0 mm
Female To Female Standoff Cylindrical 6.0 mm M3 16.0 mm

10130971

Price Range
£ 0.6491 - £ 0.6236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Round
  • Body Diameter
    6.0 mm
  • Internal Thread Length
    8.0 mm
  • Spacer Length
    16.0 mm
Male To Male Standoff Round 9.5 mm M4 40.0 mm PA

10176788

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 9.5 mm M5 50.0 mm PA

10177013

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 9.5 mm M4 45.0 mm PA

10176818

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 12.7 mm M6 30.0 mm PA

10177068

Price Range
£ 1.605 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 6.5 mm M2.5 15.0 mm Nylon 6/6

10175866

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 9.5 mm M5 30.0 mm PA

10176924

Price Range
£ 1.275 - £ 1.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    30.0 mm
Male To Female Standoff Round 9.5 mm M4 45.0 mm

10176801

Price Range
£ 1.2555 - £ 1.2555

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 12.7 mm M6 25.0 mm

10177037

Price Range
£ 1.302 - £ 1.2765

Stock Levels
1102 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Internal Thread Length
    12.7 mm
Male To Male Standoff Round 6.5 mm M2.5 10.0 mm Nylon 6/6

10175842

Price Range
£ 1.272 - £ 1.2465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    10.0 mm
Male To Male Standoff Round 9.5 mm M4 50.0 mm PA

10176832

Price Range
£ 1.455 - £ 1.3964

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    50.0 mm