Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1954 - £ 0.4128 | 400 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 19.7447 - £ 40.5296 | 70 In stock |
1.693 in
43.0 mm
|
Black
|
M10
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 24.3089 - £ 49.9112 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 23.716 - £ 23.716 | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
M20
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 20.7653 - £ 42.6557 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 20.7653 - £ 42.6557 | 48 In stock |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 22.7341 - £ 22.7341 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 20.7566 - £ 20.7566 | Request the lead time here |
1.693 in
43.0 mm
|
Black
|
M12
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.4582 - £ 0.9701 | 11550 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.5889 - £ 1.2462 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 1.3899 - £ 2.9415 | 300 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 1.3899 - £ 2.9415 | 160 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.969 in
50.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.1747 - £ 0.3689 | 3800 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| 10286043 | £ 0.4142 - £ 0.8772 | 10625 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| £ 1.8715 - £ 3.9736 | 810 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.575 in
40.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.8421 - £ 1.7829 | 2940 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 1.3238 - £ 2.8125 | 1400 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.26 in
32.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 9.922 - £ 20.3844 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 9.922 - £ 20.3844 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
M10
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 0.494 - £ 1.0475 | 4650 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in