Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.3922 - £ 0.8308 475 In stock
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1816 - £ 0.3844 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.3701 - £ 0.7844 Request the lead time here
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.494 - £ 1.0475 4650 In stock
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.5669 - £ 1.1998 Request the lead time here
20.0 mm
Black
20.0 mm
60.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4789 - £ 1.014 Request the lead time here
25.0 mm
Black
25.0 mm
25.0 mm
1.5 mm | 0.059 in
£ 0.6412 - £ 1.3572 Request the lead time here
30.0 mm
Black
30.0 mm
30.0 mm
2.0 mm | 0.079 in
£ 0.4362 - £ 0.9237 2500 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.9523 - £ 2.0177 Request the lead time here
34.0 mm
Black
34.0 mm
40.0 mm
1.5 mm | 0.059 in
£ 12.1615 - £ 12.1615 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 19.7447 - £ 19.7447 96 In stock
43.0 mm
Black
M16
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 23.3025 - £ 47.8382 Request the lead time here
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.1747 - £ 0.3689 Request the lead time here
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2931 - £ 0.6218 Request the lead time here
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7566 - £ 20.7566 Request the lead time here
43.0 mm
Black
M12
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 22.7341 - £ 22.7341 Request the lead time here
49.0 mm
Black
M12
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 12.5584 - £ 12.5584 Request the lead time here
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7566 - £ 20.7566 Request the lead time here
42.0 mm
Black
M16
42.0 mm
42.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 11.1551 - £ 11.1551 Request the lead time here
49.0 mm
Black
M12
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 12.5584 - £ 12.5584 Request the lead time here
49.0 mm
Black
M20
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
2 Threaded Insert M10 Round 35.0 mm 1-1.5 Black

10286005

Price Range
£ 0.8308 - £ 0.3922

Stock Levels
475 In stock
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 20.0 mm 1-1.5 Black

10285916

Price Range
£ 0.3844 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 35.0 mm 1-1.5 Black

10285992

Price Range
£ 0.7844 - £ 0.3701

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 50.0 mm 1-1.5 Black

10286081

Price Range
£ 1.0475 - £ 0.494

Stock Levels
4650 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 60.0 mm 1-1.5 Black

10286111

Price Range
£ 1.1998 - £ 0.5669

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 25.0 mm PA Black

10248287

Price Range
£ 1.014 - £ 0.4789

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    25.0 mm
  • h
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 30.0 mm PA Black

10248362

Price Range
£ 1.3572 - £ 0.6412

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    30.0 mm
  • h
    30.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
2 Threaded Insert M10 Round 40.0 mm 1-1.5 Black

10286050

Price Range
£ 0.9237 - £ 0.4362

Stock Levels
2500 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 40.0 mm PA Black

10248317

Price Range
£ 2.0177 - £ 0.9523

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    34.0 mm
  • h
    34.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274378

Price Range
£ 12.1615 - £ 12.1615

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274446

Price Range
£ 19.7447 - £ 19.7447

Stock Levels
96 In stock
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274491

Price Range
£ 47.8382 - £ 23.3025

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303832

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303931

Price Range
£ 0.6218 - £ 0.2931

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Round Round Threaded Inserts - Metal 43.0 mm Black PA

10637456

Price Range
£ 20.7566 - £ 20.7566

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal M12 Round 1.5 mm PA Black

10550663

Price Range
£ 22.7341 - £ 22.7341

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274392

Price Range
£ 12.5584 - £ 12.5584

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Round Threaded Inserts - Metal 42.0 mm Black PA

10628522

Price Range
£ 20.7566 - £ 20.7566

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • H
    42.0 mm
  • h
    42.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274361

Price Range
£ 11.1551 - £ 11.1551

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274408

Price Range
£ 12.5584 - £ 12.5584

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20